Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6AG13261BK022AB0
Ambient temperature (max.)(°C) | +60 | Manufacturer part # | 6AG13261BK022AB0 | Max. operating voltage(V DC) | 24 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -25 | No. of digital inputs (max.) | 24 | No. of inputs (max.) | 24 |
No. of outputs (max.) | 4 | Operating voltage (range) | 24 V DC (max) | Operating voltage(V DC) | 24 |
Product size (height)(mm) | 125 | Product size (width)(mm) | 80 | Product size (length)(mm) | 120 |
Product type | PLC digital input module | Type (manufacturer type) | 6 AG 1326-1 BK 02-2 from 0 |
This page is PLC digital input module, part number 6AG13261BK022AB0.
You can find the detail information about specifications and dimensions on part number 6AG13261BK022AB0.