Suction Cup

Suction Cup
  • Volume Discount

Product Details:

Manufacturer part number: 1.1.100

Brand: KASH

Price: 13.75

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1.1.100

Part Number
1.1.100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Clear|Transparent Dimensions(mm) (H x Ø) 32 mm x 100 Halogen-free No
Manufacturer part # 1.1.100 Material Polyamide Product type Suction cup
RoHS-compliant Yes Type (manufacturer type) 1.1.100

This page is Suction Cup, part number 1.1.100.
You can find the detail information about specifications and dimensions on part number 1.1.100.

Tech Support