Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
70I047 |
607514 |
607588 |
607647 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable features | Cable type | Core diameter (mm) | Impedance (integer) (Ω) | Manufacturer part # | Outside diameter (mm) | Packaged | Shield rating greater than (dB) | Sold per metre | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.27 € | 1 | Available | 3 Days | Braided shield|flexible core | RG58 | 19 | 50 | 70I047 | 4.95 | - | - | No | 70I047 | |
8.93 € | 1 | Available | 3 Days | Braided shield|rigid core | RG213 | 7 | 50 | 607514 | 10.30 | No | 60 | Yes | RG213 | |
2.05 € | 1 | Available | 3 Days | Braided shield|flexible core | RG58 | 19 | 50 | 607588 | 4.95 | No | - | Yes | RG58 | |
1.53 € | 1 | Available | 3 Days | Braided shield|rigid core|Flame-retardant|UV-resistant | RG59 | 0.6 | 75 | 607647 | 6.20 | No | - | Yes | RG59 |
Loading...
Colour | Black | Halogen-free | No | Insulation material | PVC |
---|---|---|---|---|---|
Product type | Coax | RoHS-compliant | Yes |
Configure
Basic Attributes
Cable features
Cable type
Core diameter(mm)
Impedance (integer)(Ω)
Manufacturer part #
Outside diameter(mm)
Packaged
Shield rating greater than(dB)
Sold per metre
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes