Heatshrink without Adhesive【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2210016952
2210024952
2210032952
2210048952
2210064952
2210095952
2210127952
2210190952
2210254952
2890012012
2890012102
2890012302
2890012902
2890012952
2890016012
2890016102
2890016302
2890016502
2890016902
2890016952
2890024012
2890024902
2890024952
2890032012
2890032102
2890032302
2890032502
2890032902
2890032952
2890048012
2890048302
2890048502
2890048902
2890048952
2890064012
2890064302
2890064502
2890064902
2890064952
2890095012
2890095502
2890095902
2890095952
2890127012
2890127902
2890127952
3210030953
3210032613
3210060953
3210064613
3210090953
3210095613
3290030103
3290030303
3290030503
3290030903
3290048203
3290060013
3290060103
3290060203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Cable type Certification Halogen-free Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Shrink temperature
(°C)
Standards Temperature range
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

1.33 €

1 Available 3 Days Black--NoPrintable2210016952Polyolefin (processed. irradiated)1.600.802:1+200|+95--55 - +10522100169520.55

1.33 €

1 Available 3 Days Black--NoPrintable2210024952Polyolefin (processed. irradiated)2.401.202:1+200|+95--55 - +10522100249520.55

1.33 €

1 Available 3 Days Black--NoPrintable2210032952Polyolefin (processed. irradiated)3.201.602:1+200|+95--55 - +10522100329520.55

1.33 €

1 Available 3 Days Black--NoPrintable2210048952Polyolefin (processed. irradiated)4.802.402:1+200|+95--55 - +10522100489520.55

1.85 €

1 Available 3 Days Black--NoPrintable2210064952Polyolefin (processed. irradiated)6.403.202:1+200|+95--55 - +10522100649520.65

1.85 €

1 Available 3 Days Black--NoPrintable2210095952Polyolefin (processed. irradiated)9.504.702:1+200|+95--55 - +10522100959520.65

2.37 €

1 Available 3 Days Black--NoPrintable2210127952Polyolefin (processed. irradiated)12.706.402:1+200|+95--55 - +10522101279520.65

3.40 €

1 Available 3 Days Black--NoPrintable2210190952Polyolefin (processed. irradiated)199.502:1+200|+95--55 - +10522101909520.80

4.45 €

1 Available 3 Days Black--NoPrintable2210254952Polyolefin (processed. irradiated)25.4012.702:1+200|+95--55 - +1052210254952-

1.33 €

1 Available 3 Days Transparency--NoThin-walled|Flame-retardant2890012012Polyolefin (iradiated)1.200.602:1+110--28900120120.40

1.33 €

1 Available 3 Days Yellow--NoThin-walled|Flame-retardant2890012102Polyolefin (iradiated)1.200.602:1+110--28900121020.40

1.01 €

1 Available 3 Days Red--NoThin-walled|Flame-retardant2890012302Polyolefin (iradiated)1.200.602:1+110--28900123020.40

1.00 €

1 Available 3 Days White--NoThin-walled|Flame-retardant2890012902Polyolefin (iradiated)1.200.602:1+110--28900129020.40

1.33 €

1 Available 3 Days Black--NoThin-walled|Flame-retardant2890012952Polyolefin (iradiated)1.200.602:1+110--28900129520.40

1.33 €

1 Available 3 Days Transparency--NoThin-walled|Flame-retardant2890016012Polyolefin (iradiated)1.600.802:1+110--28900160120.40

0.96 €

1 Available 3 Days Yellow--NoThin-walled|Flame-retardant2890016102Polyolefin (iradiated)1.600.802:1+110--28900161020.40

1.33 €

1 Available 3 Days Red--NoThin-walled|Flame-retardant2890016302Polyolefin (iradiated)1.600.802:1+110--28900163020.40

1.33 €

1 Available 3 Days Blue--NoThin-walled|Flame-retardant2890016502Polyolefin (iradiated)1.600.802:1+110--28900165020.40

1.33 €

1 Available 3 Days White--NoThin-walled|Flame-retardant2890016902Polyolefin (iradiated)1.600.802:1+110--28900169020.40

1.33 €

1 Available 3 Days Black--NoThin-walled|Flame-retardant2890016952Polyolefin (iradiated)1.600.802:1+110--28900169520.40

1.33 €

1 Available 3 Days Transparency--NoThin-walled|Flame-retardant2890024012Polyolefin (iradiated)2.401.202:1+110--28900240120.50

1.33 €

1 Available 3 Days White--NoThin-walled|Flame-retardant2890024902Polyolefin (iradiated)2.401.202:1+110--28900249020.50

1.33 €

1 Available 11 Days Black--NoThin-walled|Flame-retardant2890024952Polyolefin (iradiated)2.401.202:1+110--28900249520.50

1.33 €

1 Available 3 Days Transparency--NoThin-walled|Flame-retardant2890032012Polyolefin (iradiated)3.201.602:1+110--28900320120.50

1.33 €

1 Available 3 Days Yellow--NoThin-walled|Flame-retardant2890032102Polyolefin (iradiated)3.201.602:1+110--28900321020.50

1.33 €

1 Available 3 Days Red--NoThin-walled|Flame-retardant2890032302Polyolefin (iradiated)3.201.602:1+110--28900323020.50

1.33 €

1 Available 3 Days Blue--NoThin-walled|Flame-retardant2890032502Polyolefin (iradiated)3.201.602:1+110--28900325020.50

1.53 €

1 Available 3 Days White--NoThin-walled|Flame-retardant2890032902Polyolefin (iradiated)3.201.602:1+110--28900329020.50

1.33 €

1 Available 3 Days Black--NoThin-walled|Flame-retardant2890032952Polyolefin (iradiated)3.201.602:1+110--28900329520.50

1.53 €

1 Available 3 Days Transparency--NoThin-walled|Flame-retardant2890048012Polyolefin (iradiated)4.802.402:1+110--28900480120.50

1.53 €

1 Available 18 Days Red--NoThin-walled|Flame-retardant2890048302Polyolefin (iradiated)4.802.402:1+110--28900483020.50

1.53 €

1 Available 3 Days Blue--NoThin-walled|Flame-retardant2890048502Polyolefin (iradiated)4.802.402:1+110--28900485020.50

1.53 €

1 Available 3 Days White--NoThin-walled|Flame-retardant2890048902Polyolefin (iradiated)4.802.402:1+110--28900489020.50

1.53 €

1 Available 3 Days Black--NoThin-walled|Flame-retardant2890048952Polyolefin (iradiated)4.802.402:1+110--28900489520.50

2.05 €

1 Available 18 Days Transparency--NoThin-walled|Flame-retardant2890064012Polyolefin (iradiated)6.403.202:1+110--28900640120.60

1.85 €

1 Available 3 Days Red--NoThin-walled|Flame-retardant2890064302Polyolefin (iradiated)6.403.202:1+110--28900643020.60

2.05 €

1 Available 3 Days Blue--NoThin-walled|Flame-retardant2890064502Polyolefin (iradiated)6.403.202:1+110--28900645020.60

1.85 €

1 Available 3 Days White--NoThin-walled|Flame-retardant2890064902Polyolefin (iradiated)6.403.202:1+110--28900649020.60

2.05 €

1 Available 18 Days Black--NoThin-walled|Flame-retardant2890064952Polyolefin (iradiated)6.403.202:1+110--28900649520.60

2.37 €

1 Available 3 Days Transparency--NoThin-walled|Flame-retardant2890095012Polyolefin (iradiated)9.504.802:1+110--28900950120.60

2.05 €

1 Available 3 Days Blue--NoThin-walled|Flame-retardant2890095502Polyolefin (iradiated)9.504.802:1+110--28900955020.60

2.37 €

1 Available 3 Days White--NoThin-walled|Flame-retardant2890095902Polyolefin (iradiated)9.504.802:1+110--28900959020.60

2.37 €

1 Available 18 Days Black--NoThin-walled|Flame-retardant2890095952Polyolefin (iradiated)9.504.802:1+110--28900959520.60

2.89 €

1 Available 3 Days Transparency--NoThin-walled|Flame-retardant2890127012Polyolefin (iradiated)12.706.402:1+110--28901270120.60

2.89 €

1 Available 3 Days White--NoThin-walled|Flame-retardant2890127902Polyolefin (iradiated)12.706.402:1+110--28901279020.60

2.89 €

1 Available 18 Days Black--NoThin-walled|Flame-retardant2890127952Polyolefin (iradiated)12.706.402:1+110--28901279520.60

1.85 €

1 Available 3 Days Black--NoThin-walled3210030953Polyolefin (processed. irradiated)3.2013:1+200|+90--55 - +13532100309530.55

2.37 €

1 Available 3 Days [Other] Green-yellow--NoThin-walled3210032613Polyolefin (processed. irradiated)3.2013:1+200|+90--55 - +13532100326130.55

2.57 €

1 Available 3 Days Black--NoThin-walled3210060953Polyolefin (processed. irradiated)6.4023:1+200|+90--55 - +13532100609530.65

3.61 €

1 Available 3 Days [Other] Green-yellow--NoThin-walled3210064613Polyolefin (processed. irradiated)6.4023:1+200|+90--55 - +13532100646130.65

2.89 €

1 Available 3 Days Black--NoThin-walled3210090953Polyolefin (processed. irradiated)9.5033:1+200|+90--55 - +13532100909530.75

3.93 €

1 Available 3 Days [Other] Green-yellow--NoThin-walled3210095613Polyolefin (processed. irradiated)9.5033:1+200|+90--55 - +13532100956130.75

1.85 €

1 Available 3 Days Yellow--NoThin-walled3290030103Polyolefin (processed. irradiated)3.2013:1+200|+90--55 - +135DERAY-I30000.55

1.85 €

1 Available 3 Days Red--NoThin-walled3290030303Polyolefin (processed. irradiated)3.2013:1+200|+90--55 - +13532900303030.55

1.85 €

1 Available 3 Days Blue--NoThin-walled3290030503Polyolefin (processed. irradiated)3.2013:1+200|+90--55 - +13532900305030.55

1.85 €

1 Available 3 Days Transparency--NoThin-walled3290030903Polyolefin (processed. irradiated)3.2013:1+200|+90--55 - +13532900309030.55

2.05 €

1 Available 3 Days [Other] Orange--NoThin-walled3290048203Polyolefin (processed. irradiated)4.801.503:1+200|+90--55 - +1353290048203-

2.57 €

1 Available 3 Days Transparency--NoThin-walled3290060013Polyolefin (processed. irradiated)6.4023:1+200|+90--55 - +13532900600130.65

2.57 €

1 Available 3 Days Yellow--NoThin-walled3290060103Polyolefin (processed. irradiated)6.4023:1+200|+90--55 - +135DERAY-I30000.65

2.37 €

1 Available 3 Days [Other] Orange--NoThin-walled3290060203Polyolefin (processed. irradiated)6.4023:1+200|+90--55 - +1353290060203-

Loading...

Basic information

Product type Heatshrink w/o adhesive RoHS-compliant Yes

Tech Support