Socket enclosure - PCB / Parallel, Perpendicular / PA 66 UL94V-0 / 1 row / 150V, 300V / Green (2EDGRC-5.0-04P-14-00AH)

Socket enclosure - PCB / Parallel, Perpendicular / PA 66 UL94V-0 / 1 row / 150V, 300V / Green 2EDGRC-5.0-04P-14-00AH
  • Volume Discount

Product Details:

Manufacturer part number: 2EDGRC-5.0-04P-14-00AH

Brand: DEGSON

Price: 0.51

Delivery time: 3 Days


Technical Data:

Number of Positions: 4

Connector Type: Socket. horizontal mount

Compatible with (details): 2EDGK-5.0-04P-14-00AH|2EDGKD-5.0-04P-14-00AH

Connector orientation: Parallel (to the PCB)

Connector features: closed


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2EDGRC-5.0-04P-14-00AH

Part Number
2EDGRC-5.0-04P-14-00AH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Compatible with (details) Connector orientation Connector features Connectors Contact material Contact spacing
(mm)
Industrial goods Insulation material Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Pin diameter
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type)

0.51 €

1 Available 3 Days 4Socket. horizontal mount2EDGK-5.0-04P-14-00AH|2EDGKD-5.0-04P-14-00AHParallel (to the PCB)closedboard-to-boardBrass5.0--2EDGRC-5.0-04P-14-00AH--15300--412.2021.4012.10-2 EDGRC -5.0-04 P -14-00 AH

Loading...

  1. 1

Basic information

Board contact surface Tin plated Case material PA 66 UL94V-0 Colour Green
Connection (components) Print Connector contact surface Tin plated No. of rows 1
Product type Socket enclosure - PCB RoHS-compliant Yes

This page is Socket enclosure - PCB / Parallel, Perpendicular / PA 66 UL94V-0 / 1 row / 150V, 300V / Green, part number 2EDGRC-5.0-04P-14-00AH.
You can find the detail information about specifications and dimensions on part number 2EDGRC-5.0-04P-14-00AH.

Variation of this product

Part Number
15EDGRC-2.5-06P-14-00AH
15EDGRC-2.5-08P-14-00AH
15EDGRC-2.5-09P-14-00AH
2EDGRC-5.0-05P-14-00AH
2EDGRC-5.0-06P-14-00AH
2EDGRC-5.08-02P-14-00AH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Compatible with (details) Connector orientation Connector features Connectors Contact material Contact spacing
(mm)
Industrial goods Insulation material Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Pin diameter
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type)

0.71 €

1 Available 3 Days 6Socket strip. right angle-Parallel (to the PCB)PCB-SMD|encodablewire-to-boardCopper alloy2.50YesPA 66 UL94V-015EDGRC-2.5-06P-14-00AH+105-401.501500.80Square68.1017.6010.1015EDGRC15EDGRC -2.5-06 P -14-00 AH

0.89 €

1 Available 3 Days 8Socket strip. right angle-Parallel (to the PCB)PCB-SMD|encodablewire-to-boardCopper alloy2.50YesPA 66 UL94V-015EDGRC-2.5-08P-14-00AH+105-401.501500.80Square88.102210.1015EDGRC15EDGRC -2.5-08 P -14-00 AH

1.01 €

1 Available 3 Days 9Socket strip. right angle-Parallel (to the PCB)PCB-SMD|encodablewire-to-boardCopper alloy2.50YesPA 66 UL94V-015EDGRC-2.5-09P-14-00AH+105-401.501500.80Square98.1024.2010.1015EDGRC15EDGRC -2.5-09 P -14-00 AH

0.63 €

1 Available 3 Days 5Socket. horizontal mount2EDGK-5.0-05P-14-00AH|2EDGKD-5.0-05P-14-00AHParallel (to the PCB)closedboard-to-boardBrass5.0--2EDGRC-5.0-05P-14-00AH--15300--512.2026.4012.10-2 EDGRC -5.0-05 P -14-00 AH

0.72 €

1 Available 3 Days 6Socket. horizontal mount2EDGK-5.0-06P-14-00AH|2EDGKD-5.0-06P-14-00AHParallel (to the PCB)closedboard-to-boardBrass5.0--2EDGRC-5.0-06P-14-00AH--15300--612.2031.4012.10-2 EDGRC -5.0-06 P -14-00 AH

0.25 €

1 Available 3 Days 2Socket. horizontal mount2EDGK-5.08-02P-14-00AH|2EDGKD-5.08-02P-14-00AHParallel (to the PCB)closedboard-to-boardBrass5.08--2EDGRC-5.08-02P-14-00AH--15300--212.2011.5612.10-2 EDGRC-5.08-02P -14-00 AH

Tech Support