Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1001.28 |
1015.28 |
1017.68 |
101506.28 |
101806.61 |
780.68 |
789.68 |
935.28 |
950.68 |
951.68 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contact material | Contact surface | Manufacturer part # | Mounting hole | Pin diameter (mm) | Pin length (PCB) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Bronze | Tin plated | 1001.28 | 0.75 mm | 0.8 | 3.5 | 1.6 | 7.5 | Pin | 1001.28 | |
3.61 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Bronze | Tin plated | 1015.28 | 1.3 mm | 1.4 | 3.5 | 2.8 | 7.5 | Pin | 1015.28 | |
3.93 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Brass | Tin plated | 1017.68 | 1.3 mm | 1.4 | 4 | 2.5 | 10 | Pin | 1017.68 | |
3.40 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Bronze | Tin plated | 101506.28 | 1.3 mm | 1.4 | 3.5 | 2.8 | 7.5 | Pin | 101506.28 | |
4.13 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Brass | Silver plated | 101806.61 | 1.3 mm | 1.4 | 6.8 | 2.8 | 11.3 | Pin | 101806.61 | |
0.19 € | 1 | Available | 3 Days | Brass | Tin plated | 780.68 | - | 1 | 2.2 | 2 | 12.5 | Contact pin | 780.68 | ||
0.11 € | 1 | Available | 3 Days | Brass | Tin plated | 789.68 | - | 0.8 | 2.5 | 1.5 | 11 | Contact pin | 789.68 | ||
2.37 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Bronze | Tin plated | 935.28 | 0.8 mm | 0.63 | - | 0.63 | 12.5 | Contact pin | 935.28 | |
1.85 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Brass | Tin plated | 950.68 | 0.8 mm | 0.63 | - | 0.63 | 10 | Contact pin | 950.68 | |
2.57 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Brass | Tin plated | 951.68 | 0.8 mm | 0.63 | - | 0.63 | 7 | Contact pin | 951.68 |
Loading...
Connection (components) | Soldering | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Contact material
Contact surface
Manufacturer part #
Mounting hole
Pin diameter(mm)
Pin length (PCB)(mm)
Product size (width)(mm)
Product size (length)(mm)
Product type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes