Blade receptacle with branch joint (3933)

Blade receptacle with branch joint 3933
  • Volume Discount

Product Details:

Manufacturer part number: 3933

Brand: VOGT VERBINDUNGSTECHNIK

Price: 0.51

Delivery time: 3 Days


Technical Data:

Colour: Yellow

Cross-section range: 4 - 6 mm²

Cross section: 4 - 6 mm²

Cross section (max.): 6 mm²

Manufacturer part #: 3933


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3933

Part Number
3933
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Support sleeve Type Type (manufacturer type)

0.51 €

1 Available 3 Days Yellow4 - 6 mm²4 - 6639334Yes(Shape A DIN 46245 UL-No. E235796))3933

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connection - Connector features + branch joint
Connector thickness(mm) 0.8 Connector width(mm) 6.3 Contact material Brass tin plated
Insulation type Partially insulated Insulation material PVC Insulation (material) PVC part-insulation
Material (details) Brass. tin-plated Product type Blade receptacle Size 6.3 x 0.8 mm
Type (misc.) 6.3 x 0.8

This page is Blade receptacle with branch joint, part number 3933.
You can find the detail information about specifications and dimensions on part number 3933.

Variation of this product

Part Number
3925
3925S
3926
3926S
3933S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Support sleeve Type Type (manufacturer type)

0.41 €

1 Available 3 Days Red0.50 - 1 mm²0.5 - 1.0139250.5Yes(Shape A DIN 46245 UL-No. E235796))3925

0.17 €

1 Available 3 Days Red0.50 - 1 mm²0.5 - 1.013925S0.5No-3925S

0.43 €

1 Available 3 Days Blue1.50 - 2.50 mm²1.5 - 2.52.539261.5Yes(Shape A DIN 46245 UL-No. E235796))3926

0.17 €

1 Available 10 Days Blue1.50 - 2.50 mm²1.5 - 2.52.53926S1.5No-3926S

0.17 €

1 Available 3 Days Yellow4 - 6 mm²4 - 663933S4No-3933S

Tech Support