Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3492C |
3502C |
3623C |
3630C |
3632C |
3640C |
3653C |
3655C |
3661C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Hole Ø (mm) | Insulation type | Insulation material | Manufacturer part # | Material (details) | Min. cross section (mm²) | Thread size | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.08 € | 1 | Available | 3 Days | 22 | 24 | Metal | 0.205 - 0.50 mm² | 0.25 - 0.5 | 0.50 | 3.2 | Not insulated | - | 3492C | Tinned electrolytic copper (UL-No. E235797) | 0.205 | M3 | 3492C | |
0.12 € | 1 | Available | 3 Days | 18 | 22 | Metal | 0.50 - 1 mm² | 0.5 - 1 | 1 | 3.2 | Not insulated | - | 3502C | Tinned electrolytic copper (UL-No. E235797) | 0.5 | M3 | 3502C | |
0.17 € | 1 | Available | 3 Days | 14 | 16 | Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 3.2 | Partially insulated | PVC | 3623C | Tinned electrolytic copper (E-CU) | 1.5 | M3 | 3623C | |
0.13 € | 1 | Available | 3 Days | 14 | 16 | Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 4.3 | Partially insulated | PVC | 3630C | Tinned electrolytic copper (E-CU) | 1.5 | M4 | 3630C | |
0.15 € | 1 | Available | 3 Days | 14 | 16 | Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 5.3 | Partially insulated | PVC | 3632C | Tinned electrolytic copper (E-CU) | 1.5 | M5 | 3632C | |
0.17 € | 1 | Available | 3 Days | 14 | 16 | Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 6.5 | Partially insulated | PVC | 3640C | Tinned electrolytic copper (E-CU) | 1.5 | M6 | 3640C | |
0.28 € | 1 | Available | 3 Days | 10 | 12 | Yellow | 4 - 6 mm² | 4 - 6 | 6 | 4.3 | Partially insulated | PVC | 3653C | Tinned electrolytic copper (E-CU) | 4 | M4 | 3653C | |
0.29 € | 1 | Available | 3 Days | 10 | 12 | Yellow | 4 - 6 mm² | 4 - 6 | 6 | 5.3 | Partially insulated | PVC | 3655C | Tinned electrolytic copper (E-CU) | 4 | M5 | 3655C | |
0.31 € | 1 | Available | 3 Days | 10 | 12 | Yellow | 4 - 6 mm² | 4 - 6 | 6 | 6.5 | Partially insulated | PVC | 3661C | Tinned electrolytic copper (E-CU) | 4 | M6 | 3661C |
Loading...
Connection | - | Contact material | Cathode copper. tin plated | Product type | U terminal |
---|---|---|---|---|---|
RoHS-compliant | Yes | Support sleeve | No |
Configure
Basic Attributes
AWG max.
AWG (min.)
Colour
Cross-section range
Cross section(mm²)
Cross section (max.)(mm²)
Hole Ø(mm)
Insulation type
Insulation material
Manufacturer part #
Material (details)
Min. cross section(mm²)
Thread size
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes