Stub connector【250 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3927
3929
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Colour Contact material Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Nominal current
(A)
Type (manufacturer type)

50.93 €

250 Pieces Per Package

1 pack Available 3 Days 18 - 14BlueBrass39272.502.501.501.50153927

42.27 €

250 Pieces Per Package

1 pack Available 3 Days 12 - 10YellowBrass tin plated39296644253929

Loading...

  1. 1

Basic information

Connection (components) Cut & Clip Nominal voltage(V) 600 Product type Stub connector
RoHS-compliant Yes

Tech Support