Blade terminal (3959)

Blade terminal 3959
  • Volume Discount

Product Details:

Manufacturer part number: 3959

Brand: VOGT VERBINDUNGSTECHNIK

Price: 0.33

Delivery time: 3 Days


Technical Data:

Colour: Red

Connector thickness: 0.8 mm

Connector width: 6.3 mm

Cross-section range: 0.50 - 1 mm²

Cross section: 0.5 - 1.0 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3959

Part Number
3959
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector thickness
(mm)
Connector width
(mm)
Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Insulation type Insulation material Insulation (material) Manufacturer part # Material (details) Min. cross section
(mm²)
Size Support sleeve Surface properties Type Type (manufacturer type) Type (misc.)

0.33 €

1 Available 3 Days Red0.86.30.50 - 1 mm²0.5 - 1.01InsulatedPA 6.6Full PA insulation3959Brass. tin-plated0.56.3 x 0.8 mmYes-connector39596.3 x 0.8

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connection - Contact material Brass tin plated
Product type Blade terminal RoHS-compliant Yes

This page is Blade terminal, part number 3959.
You can find the detail information about specifications and dimensions on part number 3959.

Variation of this product

Part Number
3910S
3911
3911S
3959S
3970
3970S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connector thickness
(mm)
Connector width
(mm)
Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Insulation type Insulation material Insulation (material) Manufacturer part # Material (details) Min. cross section
(mm²)
Size Support sleeve Surface properties Type Type (manufacturer type) Type (misc.)

0.12 €

1 Available 3 Days Red0.86.30.50 - 1 mm²0.5 - 1.01Partially insulatedPVCPVC part-insulation3910SBrass. tin-plated0.56.3 x 0.8 mmNo-connector3910S6.3 x 0.8 mm

0.32 €

1 Available 3 Days Blue0.86.31.50 - 2.50 mm²1.5 - 2.52.5Partially insulatedPVCPVC part-insulation3911Brass. tin-plated1.56.3 x 0.8 mmYes-connector39116.3 x 0.8

0.13 €

1 Available 3 Days Blue0.86.31.50 - 2.50 mm²1.5 - 2.52.5Partially insulatedPVCPVC part-insulation3911SBrass. tin-plated1.56.3 x 0.8 mmNo-connector3911S6.3 x 0.8 mm

0.24 €

1 Available 3 Days Red0.86.30.50 - 1 mm²0.5 - 1.01Partially insulatedPA 6.6PA part-insulation3959SBrass. tin-plated0.56.3 x 0.8 mmNo-connector3959S6.3 x 0.8

0.33 €

1 Available 3 Days Blue0.86.31.50 - 2.50 mm²1.5 - 2.52.5InsulatedPA 6.6Full PA insulation3970Brass. tin-plated1.56.3 x 0.8 mmYes-connector39706.3 x 0.8

0.24 €

1 Available 3 Days Blue0.86.31.50 - 2.50 mm²1.5 - 2.52.5InsulatedPA 6.6Full PA insulation3970SBrass. tin-plated1.56.3 x 0.8 mmNo-connector3970S6.3 x 0.8

Tech Support