Crimp cable lug (3412A)

Crimp cable lug 3412A
  • Volume Discount

Product Details:

Manufacturer part number: 3412A

Brand: VOGT VERBINDUNGSTECHNIK

Price: 2.05

Delivery time: 3 Days


Technical Data:

AWG max.: 10

Cross section: 6 mm²

Cross section (max.): 6 mm²

Dimensions: Ø D x Ø D1 x B x L x A x Ø D4 10.5 x 3.5 x 17 x 21 x 9 x 6.5

Hole Ø: 10.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3412A

Part Number
3412A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Hole Ø
(mm)
Manufacturer part # Thread size Type (manufacturer type)

2.05 €

1 Available 3 Days 1066Ø D x Ø D1 x B x L x A x Ø D4 10.5 x 3.5 x 17 x 21 x 9 x 6.510.53412AM103412A

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connection - Contact material CuSn
Material (details) E-Cu sn Product type Crimp cable lug RoHS-compliant Yes

This page is Crimp cable lug, part number 3412A.
You can find the detail information about specifications and dimensions on part number 3412A.

Variation of this product

Part Number
3405A
3410A
3411A
3414A
3415A
3416A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Hole Ø
(mm)
Manufacturer part # Thread size Type (manufacturer type)

0.73 €

1 Available 3 Days 142.52.5Ø D x Ø D1 x B x L x A x Ø D4 6.5 x 2.3 x 9.5 x 16 x 6 x 4.26.53405AM63405A

1.01 €

1 Available 3 Days 1066Ø D x Ø D1 x B x L x A x Ø D4 6.5 x 3.5 x 12 x 21 x 9 x 6.56.53410AM63410A

0.93 €

1 Available 3 Days 1066Ø D x Ø D1 x B x L x A x Ø D4 8.4 x 3.5 x 14 x 21 x 9 x 5.5 mm8.53411AM83411A

1.33 €

1 Available 3 Days 81010Ø D x Ø D1 x B x L x A x Ø D4 4.3 x 4.5 x 12 x 22 x 10 x 7 mm4.33414AM43414A

1.53 €

1 Available 3 Days 81010Ø D x Ø D1 x B x L x A x Ø D4 5.5 x 4.5 x 12 x 22 x 10 x 7 mm5.53415AM53415A

1.85 €

1 Available 3 Days 81010Ø D x Ø D1 x B x L x A x Ø D4 6.5 x 4.5 x 12 x 22 x 10 x 7 mm6.53416AM63416A

Tech Support