Pin terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3748

Part Number
3748
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.17 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Blue Connection - Contact material Cathode copper. tin plated
Crimp area (max.)(mm²) 2.50 Cross-section range 1.50 - 2.50 mm² Cross section(mm²) 1.5 - 2.5
Cross section (max.)(mm²) 2.5 Insulation type Partially insulated Insulation material PVC
Insulation (material) PVC Manufacturer part # 3748 Material (details) Pin: Tinned electrolytic copper (E-CU)
Min. cross section(mm²) 1.5 Pin diameter(mm) 1.9 Pin length(mm) 10
Product type Pin terminal RoHS-compliant Yes Support sleeve No
Temperature range(°C) - 125 Type (manufacturer type) 3748

This page is Pin terminal , part number 3748.
You can find the detail information about specifications and dimensions on part number 3748.

Tech Support