Network diagnostics (P01160591)

Network diagnostics P01160591
  • Volume Discount

Product Details:

Manufacturer part number: P01160591

Brand: CHAUVIN ARNOUX

Price: 5,540.00

Delivery time: 3 Days


Technical Data:

Product size (height): 400 mm

Product size (width): 300 mm

Weight: 4925 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01160591

Part Number
P01160591
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Weight
(g)

5,540.00 €

1 3 Days 4003004925

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Interfaces (components) RS232|USB Measurement type 3-phase|1-phase
Network tester features Data logger Power supply (details) 9.6V NiMH rechargeable battery or power supply Product type Network diagnostics
Reading category CAT III 1000 V|CAT IV 600 V

This page is Network diagnostics, part number P01160591.
You can find the detail information about specifications and dimensions on part number P01160591.

Variation of this product

Part Number
P01160541
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Weight
(g)

4,002.68 €

1 Available 7 Days 4803304735

Tech Support