Gasket Cable Feedthru

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

143490

Part Number
143490
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Cross section (max.)(mm) 20 Manufacturer part # 143490
Product size (length)(m) 1 Product size (Ø)(mm) 20 Product type Gasket cable feedthru
RoHS-compliant Yes Type (manufacturer type) 143490

This page is Gasket Cable Feedthru, part number 143490.
You can find the detail information about specifications and dimensions on part number 143490.

Tech Support