Pin Enclosure-PCB / Wire-to-Board / PA. UL94 V-0, PA. UL94V-0 / 1 row / 300V / Basalt grey, Green (50950025101F)

Pin Enclosure-PCB / Wire-to-Board / PA. UL94 V-0, PA. UL94V-0 / 1 row / 300V / Basalt grey, Green 50950025101F
  • Volume Discount

Product Details:

Manufacturer part number: 50950025101F

Brand: PTR

Price: 0.24

Delivery time: 3 Days


Technical Data:

Number of Positions: 2

Connector Type: Plug. vertical mount

Board contact surface: Tin plated

Case material: PA 6.6

Colour: Green


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50950025101F

Part Number
50950025101F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Board contact surface Case material Colour Connection Connector orientation Connector features Connector contact surface Contact material Contact spacing
(mm)
Contact surface Manufacturer part # Material (details) Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage (details)
(V)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type) Type (misc.)

0.24 €

1 Available 3 Days 2Plug. vertical mountTin platedPA 6.6Green-Perpendicular (to the PCB)closedTin platedCathode copper5-50950025101FPA. UL94 V-0--1512 A/15VDE/UL: 250 V/300211.2015.908.40STL(Z)950STL950/2G-5.0-VVertical. plug-in direction of AK(Z) from top.

Loading...

  1. 1

Basic information

Connection (components) Print Connectors wire-to-board Industrial goods No
Nominal voltage(V) 300 No. of rows 1 Product type Pin enclosure - PCB
RoHS-compliant Yes

This page is Pin Enclosure-PCB / Wire-to-Board / PA. UL94 V-0, PA. UL94V-0 / 1 row / 300V / Basalt grey, Green, part number 50950025101F.
You can find the detail information about specifications and dimensions on part number 50950025101F.

Variation of this product

Part Number
50950025001F
50950025021F
50950025121F
50950025651F
50950029021F
50950035001F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Board contact surface Case material Colour Connection Connector orientation Connector features Connector contact surface Contact material Contact spacing
(mm)
Contact surface Manufacturer part # Material (details) Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage (details)
(V)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type) Type (misc.)

0.24 €

1 Available 3 Days 2Plug. horizontal mountTin platedPA 6.6Green-Parallel (to the PCB)closedTin platedCathode copper5-50950025001FPA. UL94 V-0--1512 A/15VDE/UL: 250 V/300211.9012.0011.20STL(Z)950STL950/2G-5.0-HHorizontal. plug-in direction of AK(Z) from the side.

0.24 €

1 Available 3 Days 2Plug. horizontal mount-PA 6.6Green-Parallel (to the PCB)closed-Cathode copper5.08Tin plated50950025021FPA. UL94 V-0--1512 A/15VDE/UL: 250 V/300211.9012.0011.36STL(Z)950STLZ950/2G-5.08-HHorizontal. plug-in direction of AK(Z) from the side.

0.24 €

1 Available 3 Days 2Plug. vertical mountTin platedPA 6.6Green-Perpendicular (to the PCB)closedTin platedCathode copper5.08-50950025121FPA. UL94 V-0--1512 A/15VDE/UL: 250 V/300211.3615.908.40STL(Z)950STLZ950/2G-5.08-VVertical. plug-in direction of AK(Z) from top.

0.24 €

1 Available 3 Days 2Plug. vertical mountTin platedPA 6.6Basalt grey--closedTin platedCopper alloy5.08-50950025651F-+105-3010--2-11.2-STLZ950STL950/2G-5.0-V-

0.51 €

1 Available 3 Days 2Plug. horizontal mountTin platedPA 6.6Green-Parallel (to the PCB)closedTin platedCopper alloy5.08-50950029021F-+105-3010--212.1619.0012.00STLZ950STLZ950/2-5.08-H-

0.37 €

1 Available 3 Days 3Plug. horizontal mountTin platedPA 6.6Green-Parallel (to the PCB)closedTin platedCathode copper5-50950035001FPA. UL94 V-0--1512 A/15VDE/UL: 250 V/300312.0016.211.90STL(Z)950STL950/3G-5.0-HHorizontal. plug-in direction of AK(Z) from the side.

Tech Support