Telephone Cable【10-20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70I124
70I125
70I126
70I127
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable features Colour Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # No. of leads (part 1)
(x)
Outside diameter
(mm)
Product size (height)
(mm)
Product size (width)
(mm)

21.29 €

10 Pieces Per Package

1 pack Available 3 Days FlatWhite8 x 0.12 mm²0.1270I1248-29

19.16 €

10 Pieces Per Package

1 pack Available 3 Days FlatBlack8 x 0.12 mm²0.1270I1258-29

19.16 €

10 Pieces Per Package

1 pack Available 3 Days RoundBlack4 x 0.04 mm²0.0470I12643.203.203.20

35.36 €

20 Pieces Per Package

1 pack Available 3 Days RoundBlack4 x 0.04 mm²0.0470I12743.203.203.20

Loading...

  1. 1

Basic information

Bend radius (no. of ODs for fixed installation) 10 Bend radius (no. of ODs for flexible installation) 15 Cable type LiYY
Halogen-free No Insulation material PVC Max. temperature range (fixed installation)(°C) +70
Max. temperature range (flexible installation)(°C) +70 Min. temperature range (fixed installation)(°C) -25 Min. temperature range (flexible installation)(°C) +5
Packaged Yes Product type Phone cord RoHS-compliant Yes
Shielded No Sold per metre No Type (manufacturer type) LiYY

Tech Support