Manufacturer part number: 70I040
Brand: KASH
Price: 2.89 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70I040
Bend radius (no. of ODs for fixed installation) | 16 | Colour | White | Core layout | Solid wire. blank. head of Class 1/single wire |
---|---|---|---|---|---|
Cross section (based on core number) (part 1 + 2) | 3 x 2 x 0.50 mm² | Cross section (each core) (part 1)(mm²) | 0.50 | Halogen-free | No |
Insulation material | PVC | Manufacturer part # | 70I040 | Max. temperature range (fixed installation)(°C) | +70 |
Max. temperature range (flexible installation)(°C) | +50 | Min. temperature range (fixed installation)(°C) | -20 | Min. temperature range (flexible installation)(°C) | -5 |
Nominal voltage(V) | 100 | No. of leads (part 1)(x) | 6 | Outside diameter(mm) | 5.80 |
Packaged | No | Product type | YR signal cable | RoHS-compliant | Yes |
Sold per metre | Yes | Standards | In accordance with VDE 0815/VDE 0812 | Twisted pair cabling (part 1) | Yes (1) |
Type (manufacturer type) | 70I040 |
This page is Signal Cable, part number 70I040.
You can find the detail information about specifications and dimensions on part number 70I040.