D-SUB adapter, D-SUB-plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NADB9MF
NADB9MF-B
NADB15MF
NADB15MF-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector / Output type B Connector/ Input type A Manufacturer part # Number of pins Type (manufacturer type)

13.75 €

1 3 Days D-SUB socket 9-pinD-SUB-plug 9-pinNADB9MF9NADB9MF

15.87 €

1 Available 18 Days D-SUB socket 9-pinD-SUB-plug 9-pinNADB9MF-B9NADB9MF-B

23.41 €

1 Available 3 Days D-SUB socket 15-pinD-SUB plug 15-pinNADB15MF15NADB15MF

22.35 €

1 Available 3 Days D-SUB socket 15-pinD-SUB plug 15-pinNADB15MF-B15NADB15MF-B

Loading...

  1. 1

Basic information

Connector type Adapter. built-in Contact material Brass gold plated Nominal current(A) 3
Nominal voltage(V AC) 50 Product type D-SUB adapter Temperature range(°C) -25 - +85

Tech Support