Cable Strain Relief

Cable Strain Relief
  • Volume Discount
[Specifications]
・Product type: Strain relief
・Material: Polyamide
・Colour: White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
300 1155
300 1218
300 1238
300 1241
300 1498
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board thickness (max.)
(mm)
Clamp Ø
(mm)
Manufacturer part # Product size (height)
(mm)
Product size (Ø)
(mm)
Terminal Ø (max.)
(mm)
Type (manufacturer type)

0.32 €

1 Available 3 Days 46.4300 115511.112.77.4300 1155

0.40 €

1 Available 3 Days 1.6-300 121814.715.97.6300 1218

0.31 €

1 3 Days 3.29.1300 1238191910.9300 1238

0.31 €

1 3 Days 3.28.3300 12411922.29.1300 1241

0.95 €

1 Available 3 Days 3.210.8300 14982022.212.1300 1498

Loading...

  1. 1

Basic information

Colour White Compatible with (details) Round cable Halogen-free No
Material Polyamide Product type Strain relief

Tech Support