Fibreglass FOC Cable

Fibreglass FOC Cable
  • Volume Discount

Product Details:

Manufacturer part number: 473729

Brand: INTELLINET

Price: 14.00

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

473729

Part Number
473729
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.00 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Attenuation(dB) Insertion loss ≤ 0.30 dB
Return Loss ≥ 35.0
Cable length(m) 5 Cable type Round|Cable|Fibreglass
Cable use FOC Colour Yellow Connector / Output type B SC plug
Connector/ Input type A LC plug Connector type straight Core material FO
Fibre quality Singlemode OS2 Fibre type 9/125 µ Halogen-free Yes
Jumper type Duplex No. of A connectors(x) 1 No. of B connections(x) 1
Product type FOC Cable

This page is Fibreglass FOC Cable, part number 473729.
You can find the detail information about specifications and dimensions on part number 473729.

Tech Support