Pin connector with sleeve (1589798)

Pin connector with sleeve 1589798
  • Volume Discount

Product Details:

Manufacturer part number: 1589798

Brand: TRU COMPONENTS

Price: 2.89

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 1589798

Pins per row: 13

Product size (length): 57.28 mm

Total number of pins: 26

Type (manufacturer type): D17-26 ASA2-G


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1589798

Part Number
1589798
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Pins per row Product size (length)
(mm)
Total number of pins Type (manufacturer type)

2.89 €

1 Available 3 Days 15897981357.2826D17-26 ASA2-G

Loading...

  1. 1

Basic information

Case material PBT Colour Grey Connection (components) Cut & Clip
Connector orientation Perpendicular (to the PCB) Connector features + sleeve Connector type Pin strip. straight
Contact material Brass Contact spacing(mm) 2.54 Max. temperature(°C) +105
Min. temperature(°C) -40 Nominal current(A) 1 No. of rows 2
Product size (height)(mm) 13.90 Product size (width)(mm) 8.50 Product type Pin connector
RoHS-compliant Yes

This page is Pin connector with sleeve, part number 1589798.
You can find the detail information about specifications and dimensions on part number 1589798.

Variation of this product

Part Number
1589793
1589794
1589795
1589796
1589802
1589804
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Pins per row Product size (length)
(mm)
Total number of pins Type (manufacturer type)

2.05 €

1 Available 3 Days 1589793536.9610D17-10 ASA2-G

2.05 €

1 Available 3 Days 1589794742.0414D17-14 ASA2-G

2.37 €

1 Available 3 Days 1589795844.5816D17-16 ASA2-G

2.57 €

1 Available 3 Days 15897961049.6620D17-20 ASA2-G

4.45 €

1 Available 3 Days 15898022587.7650D17-50 ASA2-G

5.01 €

1 Available 3 Days 158980432105.5464D17-64 ASA2-G

Tech Support