D-SUB receptacles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1579049
1579059
1586448
1586449
1586450
1586451
1586453
1586457
1586459
1586461
1586463
1586466
1586468
1586469
1586473
1586485
1586486
1586488
1586498
TC-6648080
TC-6648088
TC-6648104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Connection angle
(°)
Connector type Industrial goods Manufacturer part # No. of rows Number of pins Type (manufacturer type)

7.35 €

1 Available 3 Days Soldering-Socket. horizontal mount-1579049-91579049

6.28 €

1 Available 3 Days Soldering-Socket. horizontal mount-1579059-151579059

1.53 €

1 Available 3 Days Cut & Clip-Socket. vertical vertical-1586448-9TC-A-DFF 09LPIII/Z-203

2.89 €

1 Available 3 Days Cut & Clip-Socket. vertical vertical-1586449-15TC-A-DFF 15LPIII/Z-203

2.89 €

1 Available 3 Days Cut & Clip-Socket. vertical vertical-1586450-25TC-A-DFF 25LPIII/Z-203

4.71 €

1 Available 3 Days Cut & Clip-Socket. vertical vertical-1586451-37TC-A-DFF 37LPIII/Z-203

0.79 €

1 Available 3 Days Soldering-Socket. horizontal mount-1586453-15TC-A-HDF 15 A-KG/T-203

2.89 €

1 Available 3 Days Soldering-Socket. horizontal mount-1586457-44TC-A-HDF 44 A-KG/T-203

0.73 €

1 Available 3 Days Soldering-Socket. horizontal mount-1586459-9TC-A-DF 09 A/KG-T1-203

1.85 €

1 Available 3 Days Soldering-Socket. vertical vertical-1586461-25TC-A-DF 25 PPZ-203

1.85 €

1 Available 3 Days Solder bucket-Socket. vertical vertical-1586463-44TC-A-HDF 44 LL/Z-203

1.33 €

1 Available 3 Days Soldering-Socket. horizontal mount-1586466-15TC-A-DF 15 A/KG-T1-203

1.33 €

1 Available 3 Days Solder bucket-Socket. vertical vertical-1586468-15TC-A-HDF 15 LL/Z-203

1.85 €

1 Available 3 Days Soldering-Socket. horizontal mount-1586469-9TC-A-DF 09 A/KG-F-203

0.73 €

1 Available 3 Days Soldering-Socket. vertical vertical-1586473-15TC-A-DF 15 PP-203

1.85 €

1 Available 3 Days Cut & Clip-Socket. vertical vertical-1586485-9TC-A-DFF 09LPIII/FP-203

2.37 €

1 Available 3 Days Cut & Clip-Socket. vertical vertical-1586486-25TC-A-DFF 25LPIII/FP-203

1.53 €

1 Available 3 Days Soldering-Socket. horizontal mount-1586488-25TC-A-DF 25 A/KG-T1-203

0.87 €

1 Available 3 Days Soldering-Socket. vertical vertical-1586498-9TC-A-DF 09 PP-203

1.51 €

1 Available 3 Days Print90Socket. right angleNoTC-664808029TC-6648080

1.53 €

1 Available 3 Days Print90Socket. right angleNoTC-6648088215TC-6648088

1.85 €

1 Available 3 Days Print90Socket. right angleNoTC-6648104237TC-6648104

Loading...

  1. 1

Basic information

Product type D-SUB receptacles RoHS-compliant Yes

Tech Support