Pin connector with strain relief【1-100 Pieces Per Package】 (1580956)

Pin connector with strain relief 1580956
  • Volume Discount

Product Details:

Manufacturer part number: 1580956

Brand: TRU COMPONENTS

Price: 0.95

Delivery time: 3 Days


Technical Data:

Board contact surface: -

Case material: -

Case type: -

Compatible with (details): -

Connector orientation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1580956

Part Number
1580956
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board contact surface Case material Case type Compatible with (details) Connector orientation Connector type Connector contact surface Contact material Contact spacing
(mm)
Industrial goods Insulation material Manufacturer part # Nominal voltage
(V AC)
Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.95 €

1 Available 3 Days -----Socket strip-Phosphor bronze2.54--1580956500201015.630.086.9201580956

Loading...

  1. 1

Basic information

Colour Black Connection (components) Cut & Clip Connector features + strain relief
Max. temperature(°C) +105 Min. temperature(°C) -40 Nominal current(A) 1
No. of rows 2 Product type Pin connector RoHS-compliant Yes

This page is Pin connector with strain relief, part number 1580956.
You can find the detail information about specifications and dimensions on part number 1580956.

Variation of this product

Part Number
1580952
1580957
1580959
1582383
1582385
1589654
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Board contact surface Case material Case type Compatible with (details) Connector orientation Connector type Connector contact surface Contact material Contact spacing
(mm)
Industrial goods Insulation material Manufacturer part # Nominal voltage
(V AC)
Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

1.53 €

1 Available 3 Days -----Socket strip-Phosphor bronze2.54--15809525008414.8415.66.981580952

1.00 €

1 Available 3 Days -----Socket strip-Phosphor bronze2.54--1580957500261315.637.76.9261580957

1.33 €

1 Available 3 Days -----Socket strip-Phosphor bronze2.54--1580959500402015.655.486.9401580959

0.92 €

1 3 Days -----Socket strip-Phosphor bronze2.54--15823835006312.315.66.961582383

1.85 €

1 Available 3 Days -----Socket strip-Phosphor bronze2.54--1582385500502515.668.186.9501582385

2.37 €

1 Available 3 Days ----Perpendicular (to the PCB)Socket strip-Phosphor bronze1.27-PBT1589654--55.4065.0810D07a-10 BSA1-G

Tech Support