D-SUB Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
407775
407783
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector/ Input type A Manufacturer part # Number of pins Type (manufacturer type)

3.93 €

1 Available 3 Days D-SUB plug 15-pin40777515407775

3.93 €

1 Available 3 Days D-SUB plug 25-pin40778325407783

Loading...

  1. 1

Basic information

Connector / Output type B RJ45 socket Connector type Adapter. straight Contact material Copper alloy gold plated
Material (details) Housing: ABS. gray · Screw: nickel-plated Product type D-SUB adapter

Tech Support