PCB relay (40.52.9.024.5000)

PCB relay 40.52.9.024.5000
  • Volume Discount

Product Details:

Manufacturer part number: 40.52.9.024.5000

Brand: FINDER

Price: 11.61

Delivery time: 3 Days


Technical Data:

Air/creeping distance: -

Coil nominal voltage: - V AC

Coil nominal voltage: 24 V DC

Contact material: AgNi+Au

Contact type: 2 change-overs|DPDT-CO


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40.52.9.024.5000

Part Number
40.52.9.024.5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air/creeping distance Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Contact material Contact type Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Resistance (coil)
(Ω)
Switching current (max.)
(A)
Switching current
(A)
Switching capacity
(VA)
Switching capacity (max.)
(VA)
Type (manufacturer type) Type (misc.) Type Nominal voltage range
(V)
Nominal voltage (details)
(V DC)

11.61 €

1 Available 3 Days --24AgNi+Au2 change-overs|DPDT-CO-36-17.590088(AC1) 2000200040.52.9.024.5000DC coil (hard gold-plated contacts)40.52.9.024.500017.5 - 3624

Loading...

  1. 1

Basic information

Dimension height(mm) 25 Dimension width(mm) 12.4 Connection (components) Solder pins
Control mode monostable. 1 coil Creepage distance (coil/clips)(mm) 8 Max. temperature(°C) +85
Min. temperature(°C) -40 Product size (length)(mm) 29 Product type PCB relay
RoHS-compliant Ja Switching voltage (max.)(V AC) 400

This page is PCB relay, part number 40.52.9.024.5000.
You can find the detail information about specifications and dimensions on part number 40.52.9.024.5000.

Variation of this product

Part Number
40.51.8.230.0000
40.52.9.012.5000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Air/creeping distance Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Contact material Contact type Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Resistance (coil)
(Ω)
Switching current (max.)
(A)
Switching current
(A)
Switching capacity
(VA)
Switching capacity (max.)
(VA)
Type (manufacturer type) Type (misc.) Type Nominal voltage range
(V)
Nominal voltage (details)
(V DC)

11.61 €

1 Available 3 Days (Coil / contacte) 8 mm230-AgNi1 change-over253-184-2800010--250040.51.8.230.0000----

11.61 €

1 Available 3 Days --12AgNi+Au2 change-overs|DPDT-CO-18-8.822088(AC1) 2000200040.52.9.012.5000DC coil (hard gold-plated contacts)40.52.9.012.50008.8 - 1812

Tech Support