Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1229325 |
1229330 |
1229332 |
1282790 |
TC-2523013 |
TC-2523015 |
TC-2523017 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connection (components) | Connection angle (°) | Connector features | Connector type | Contact material | Contact surface | Manufacturer part # | Number of pins | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | Screws | 90 | - | Plug. horizontal mount | - | - | 1229325 | 25 | -10–+50 | DSUB 25 M-27 TB-3 | ||
14.81 € | 1 | Available | 3 Days | Screws | 90 | - | Plug. horizontal mount | - | - | 1229330 | 37 | -10–+50 | DSUB 37 M-39 TB-3 | ||
7.88 € | 1 | Available | 3 Days | Screws | 90 | - | Plug. horizontal mount | - | - | 1229332 | 9 | -10–+50 | DSUB 09 M-10TB-2 | ||
9.99 € | 1 | Available | 3 Days | Screws | 90 | - | Plug. horizontal mount | - | - | 1282790 | 15 | -10–+50 | DSUB 15 M-16TB-2 | ||
100.21 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Solder bucket | 180 | + clearance hole | Plug. straight | Brass | Gold plated | TC-2523013 | 9 | - | TC-2523013 | |
119.83 € | 100 Pieces Per Package | 1 pack | Available | 28 Days | Solder bucket | 180 | + clearance hole | Plug. straight | Brass | Gold plated | TC-2523015 | 15 | - | TC-252 3015 | |
153.03 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Solder bucket | 180 | + clearance hole | Plug. straight | Brass | Gold plated | TC-2523017 | 25 | - | TC-252 3017 |
Loading...
No. of rows | 2 | Product type | D-SUB plug | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Connection (components)
Connection angle(°)
Connector features
Connector type
Contact material
Contact surface
Manufacturer part #
Number of pins
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes