Cable clip set

Cable clip set
  • Volume Discount

Product Details:

Manufacturer part number: 523509

Brand: TRU COMPONENTS

Price: 11.61

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

523509

Part Number
523509
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour White Halogen-free No Length (nail)(mm) 30
Manufacturer part # 523509 Material Polyethylene (PE) Product type Cable clip set
RoHS-compliant Yes Type (manufacturer type) 523509

This page is Cable clip set, part number 523509.
You can find the detail information about specifications and dimensions on part number 523509.

Tech Support