• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Mounting socket screwable

Mounting socket screwable

Product Details:

Manufacturer part number: 531011

Brand: TRU COMPONENTS

Price: 1.44

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

531011

Part Number
531011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.44 €

1 3 Days

Loading...

  1. 1

Basic information

Bundle Ø (max.)(mm) 64 Bundle Ø range 64 mm (max) Colour Transparent
Fastening method Screw fixing Manufacturer part # 531011 Material Polyamide 6.6
Product size (height)(mm) 11.8 Product size (width)(mm) 20 Product size (length)(mm) 77
Product type Cable mount RoHS-compliant Yes Type (manufacturer type) 531011

This page is Mounting socket screwable, part number 531011.
You can find the detail information about specifications and dimensions on part number 531011.

Tech Support