Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AWZ-16-T |
AWZ-40-T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | Manufacturer part # | Pins per row | Product size (width) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
0.05 € | 1 | Available | 3 Days | 16-7240 AWP-T | AWZ-16-T | 8 | 25.02 | 16 | AWZ-16-T | |
0.09 € | 1 | Available | 3 Days | 40-7240 AWP-T | AWZ-40-T | 20 | 55.5 | 40 | AWZ-40-T |
Loading...
Case material | PBT | Colour | Grey | No. of rows | 2 |
---|---|---|---|---|---|
Product size (height)(mm) | 13.6 | Product size (length)(mm) | 6 | Product type | Strain relief |
RoHS-compliant | Yes |