Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10700500 |
10700600 |
10700700 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamp Ø (mm) | External thread | Manufacturer part # | Spanner size (mm) | Terminal Ø (max.) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
0.99 € | 1 | Available | 3 Days | 10 | PG16 | 10700500 | 27 | 14 | BFO 16 | |
1.53 € | 1 | Available | 3 Days | 13 | PG21 | 10700600 | 33 | 18 | BFO 21 | |
2.89 € | 1 | Available | 3 Days | 18 | PG29 | 10700700 | 42 | 25 | BFO 29 |
Loading...
Case features | halogen-free | Colour | Grey-white (RAL 7035) | Halogen-free | Yes |
---|---|---|---|---|---|
IP rating | IP68 | Max. temperature(°C) | +80 | Min. temperature(°C) | -30 |
Product type | Cable gland | RoHS-compliant | Yes |