Cap Sleeve (ATUE 1)

Cap Sleeve ATUE 1
  • Volume Discount

Product Details:

Manufacturer part number: ATUE 1

Brand: ASSMANN WSW

Price: 0.45

Delivery time: 3 Days


Technical Data:

Compatible with case: 15/25 pin

Compatible with connectors: D-SUB enclosure 15-pin|D-SUB enclosure 25-pin

Manufacturer part #: ATUE 1

Type (manufacturer type): ATUE 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ATUE 1

Part Number
ATUE 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with case Compatible with connectors Manufacturer part # Type (manufacturer type)

0.45 €

1 Available 3 Days 15/25 pinD-SUB enclosure 15-pin|D-SUB enclosure 25-pinATUE 1ATUE 1

Loading...

  1. 1

Basic information

Colour Black Number of pins - Product type Cable sleeve
RoHS-compliant Yes

This page is Cap Sleeve, part number ATUE 1.
You can find the detail information about specifications and dimensions on part number ATUE 1.

Variation of this product

Part Number
ATUE 2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with case Compatible with connectors Manufacturer part # Type (manufacturer type)

0.45 €

1 Available 3 Days 9 pinD-SUB enclosure 9-pinATUE 2ATUE 2

Tech Support