Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ABW 09 |
ABW 25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with connectors | Manufacturer part # | Number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
0.73 € | 1 | Available | 3 Days | D-SUB pin strip 9-pin|D-SUB receptacle 9-pin | ABW 09 | 9 | ABW 09 | |
1.33 € | 1 | Available | 3 Days | D-SUB pin strip 25-pin|D-SUB receptacle 25-pin | ABW 25 | 25 | ABW 25 |
Loading...
Colour | Black | Compatible with (details) | Angled D-SUB connector strips. 9.4 mm pitch | Product type | Mounting adapter |
---|---|---|---|---|---|
RoHS-compliant | Yes |