Configure

Cable tie set【1 to 1000 pieces】

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items

Cable tie features

Cable tie width

(mm)

Cable tie length

(mm)

Colour

Fire protection properties

Gearing

Halogen-free

Manufacturer part #

Material

Max. bundle diameter

(mm)

Max. temperature

(°C)

Minimum holding force

(N)

Min. temperature

(°C)

Type (manufacturer type)

Minimum order quantity
Adhesive base
4.8
100|142|190
Clear
-
Inside
Yes
545000
Polyamide 6.6
73
+85
-
-40
EPR-350
1 pieces
-
3.60
100|200|300
Black|Ecru
-
Inside
Yes
544979
-
110
+85
-
-40
544979
1 packs

500 pieces

-
2.50
200
Black|Ecru
-
Inside
Yes
545016
Polyamide 6.6
50
+85
-
-40
28530 c 209
1 packs

1000 pieces

-
4.8
100|142|190
Black
-
Outside
Yes
542293
-
60
+85
-
-40
EPR-350 UV
1 pieces
-
2.50
100
Black|Red|Ecru
-
Inside
Yes
544991
Polyamide 6.6
18
+85
-
-40
544991
1 packs

1000 pieces

-
2.50
150
Neon green|Neon orange|Neon yellow|Neon pink
-
Inside
No
546074
Polyamide 6.6
36
-
-
-
ST 150 M
1 packs

80 pieces

-
2.50
100|150|200|250
Ecru
-
Inside
-
541665
-
75
+85
-
-40
541665
1 packs

200 pieces

-
3.60
300
Black|Ecru
-
Inside
Yes
544967
Polyamide 6.6
76
+85
-
-40
544967
1 packs

400 pieces

Heat-resistant
3.20
120
Green
UL94 V2.
Inside
Yes
1592763
Polyamide 6.6
27
+85
80
-40
TC-CV-120GS203
1 packs

100 pieces

-
2.20
100
Green
-
Inside
Yes
1592779
Polyamide 6.6
22
+85
80
-40
TC-PBR-100-4GN203
1 packs

100 pieces

-
2.20
100
Red
-
Inside
Yes
1592780
Polyamide 6.6
22
+85
80
-40
TC-PBR-100-4RD203
1 packs

100 pieces

-
2.20
100
Blue
-
Inside
Yes
1592831
Polyamide
22
+85
80
-40
TC-PBR-100-4BE203
1 packs

100 pieces

-
2.20
100
Yellow
-
Inside
Yes
1592832
Polyamide 6.6
22
+85
80
-40
TC-PBR-100-4YW203
1 packs

100 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
30.00 €
( 35.70 € )
3 working days
13.75 €
( 16.36 € )
3 working days
19.16 €
( 22.80 € )
3 working days
32.15 €
( 38.26 € )
3 working days
14.81 €
( 17.62 € )
3 working days
4.45 €
( 5.30 € )
3 working days
2.79 €
( 3.32 € )
3 working days
21.29 €
( 25.34 € )
3 working days
3.40 €
( 4.05 € )
3 working days
3.61 €
( 4.30 € )
3 working days
3.61 €
( 4.30 € )
3 working days
3.40 €
( 4.05 € )
3 working days
3.40 €
( 4.05 € )
3 working days