Knot cable tie【100 Pieces Per Package】 (1592901)

Knot cable tie 1592901
  • Volume Discount

Product Details:

Manufacturer part number: 1592901

Brand: TRU COMPONENTS

Price: 2.37

Delivery time: 30 Days


Technical Data:

Cable tie features: -

Cable tie width: 2.50 mm

Cable tie length: 100 mm

Colour: Ecru

Manufacturer part #: 1592901


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1592901

Part Number
1592901
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable tie features Cable tie width
(mm)
Cable tie length
(mm)
Colour Manufacturer part # Max. bundle diameter
(mm)
Type (manufacturer type)

2.37 €

100 Pieces Per Package

1 pack Available 30 Days -2.50100Ecru159290125TC-TV100203

Loading...

  1. 1

Basic information

Gearing Outside Halogen-free Yes Material Polyamide 6.6
Max. temperature(°C) +85 Min. temperature(°C) -40 Product type Knot cable tie
RoHS-compliant Yes

This page is Knot cable tie, part number 1592901.
You can find the detail information about specifications and dimensions on part number 1592901.

Variation of this product

Part Number
1592902
1592903
1592904
1592905
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Cable tie features Cable tie width
(mm)
Cable tie length
(mm)
Colour Manufacturer part # Max. bundle diameter
(mm)
Type (manufacturer type)

9.45 €

100 Pieces Per Package

1 pack Available 3 Days -3.80230Ecru159290263TC-TV230203

11.61 €

100 Pieces Per Package

1 pack Available 3 Days -3280Ecru159290375TC-TV280203

9.45 €

100 Pieces Per Package

1 pack Available 3 Days Double head2145Ecru159290445TC-KTV145203

8.40 €

100 Pieces Per Package

1 pack Available 3 Days Double head2145Black159290545TC-KTVR145BK203

Tech Support