Box terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
741700
741767
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Number of pins Type (manufacturer type)

0.13 €

1 Available 3 Days 7417002741700

0.17 €

1 Available 3 Days 7417674741767

Loading...

  1. 1

Basic information

AWG 12 - 22 Colour Transparent Connection (components) Pull spring
Insulation material Thermoplastic Material (details) Thermoplastic Max. cross section (inflexible)(mm²) 2.5
Min. cross section (inflexible)(mm²) 0.25 Nominal current(A) 24 Nominal voltage(V AC) 450
Product type Screw terminal Temperature range(°C) -5 - +105

Tech Support