Ring terminal【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1572134
1572135
1572136
1582975
1582976
1582977
1582978
1582979
1582980
1582990
1582991
1582992
1582993
1582994
1582995
1582996
1582997
1582998
1582999
1583000
1583001
1583002
1583003
1583004
1583005
1583006
1583007
1583008
1583009
1583010
1583011
1583012
1583013
1583014
1583015
1583016
1583017
1583019
1583064
1583065
1583066
1583067
1583068
1583069
1583070
1583071
1583093
1583094
1583095
1583096
1583097
1583098
1583099
1583102
1583103
1583104
1583105
1583106
1583107
1583116
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Connector features Contact material Cross-section range Cross section (max.)
(mm²)
Hole Ø
(mm)
Industrial goods Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Support sleeve Thread size Type (manufacturer type)

8.93 €

100 Pieces Per Package

1 pack Available 3 Days 2216Red-Copper silver plated0.50 - 1.50 mm²1.53.2-Partially insulatedPVC7455010.5NoM3RV1.25-3.2

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 2216Red-Copper silver plated0.50 - 1.50 mm²1.56.4-Partially insulatedPVC7460740.5NoM6RV1.25-6S

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 1614Blue-Copper silver plated1.50 - 2.50 mm²2.55.2-Partially insulatedPVC7465551.5NoM5RV2-5S

0.17 €

1 Available 3 Days 1012Yellow-Tin plated4 - 6 mm²64.3NoPartially insulatedPVC15829754NoM41582975

0.27 €

1 Available 3 Days 1012Yellow-Tin plated4 - 6 mm²610.5NoPartially insulatedPVC15829764NoM101582976

0.40 €

1 Available 3 Days 1012Yellow-Tin plated4 - 6 mm²613NoPartially insulatedPVC15829774NoM121582977

0.39 €

1 Available 3 Days 1622Red+ heatshrinkCopper silver plated0.50 - 1.50 mm²1.5-NoPartially insulated-15829780.5NoM101582978

0.44 €

1 Available 3 Days 1416Blue+ heatshrinkCopper silver plated1.50 - 2.50 mm²2.5-NoPartially insulated-15829791.5NoM41582979

0.44 €

1 Available 3 Days 1416Blue+ heatshrinkCopper silver plated1.50 - 2.50 mm²2.5-NoPartially insulated-15829801.5NoM51582980

0.11 €

1 Available 3 Days 1622Metal-Copper silver plated0.50 - 1.50 mm²1.54-Not insulated-15829900.5-M41582990

0.17 €

1 Available 3 Days 1416Metal-Copper silver plated1.50 - 2.50 mm²2.56-Not insulated-15829911.5-M61582991

0.24 €

1 Available 3 Days 1012Metal-Copper silver plated4 - 6 mm²64-Not insulated-15829924-M41582992

0.44 €

1 Available 3 Days 6-Metal-Copper silver plated16 mm² (max)166-Not insulated-1582993--M61582993

1.33 €

1 Available 3 Days 6-Metal-Copper silver plated16 mm² (max)1612-Not insulated-1582994--M121582994

0.83 €

1 Available 3 Days 4-Metal-Copper silver plated25 mm² (max)255-Not insulated-1582995--M51582995

2.37 €

1 Available 3 Days 0-Metal-Copper silver plated50 mm² (max)5012-Not insulated-1582996--M121582996

5.01 €

1 Available 3 Days -2-Metal-Copper silver plated95 mm² (max)9510-Not insulated-1582997--M101582997

0.19 €

1 Available 3 Days 1622Red-Tin plated0.50 - 1.50 mm²1.510.5NoPartially insulatedPVC15829980.5NoM101582998

0.09 €

1 Available 3 Days 1416Blue-Tin plated1.50 - 2.50 mm²2.53.2NoPartially insulatedPVC15829991.5NoM3.21582999

0.11 €

1 Available 3 Days 1416Blue-Tin plated1.50 - 2.50 mm²2.55.3NoPartially insulatedPVC15830001.5NoM51583000

0.15 €

1 Available 3 Days 1416Blue-Tin plated1.50 - 2.50 mm²2.58.4NoPartially insulatedPVC15830011.5NoM81583001

0.17 €

1 Available 3 Days 1416Blue-Tin plated1.50 - 2.50 mm²2.510.5NoPartially insulatedPVC15830021.5NoM101583002

0.17 €

1 Available 3 Days 1012Yellow-Tin plated4 - 6 mm²65.3NoPartially insulatedPVC15830034NoM51583003

0.41 €

1 Available 3 Days 1416Blue+ heatshrinkCopper silver plated1.50 - 2.50 mm²2.5-NoPartially insulated-15830041.5NoM101583004

0.64 €

1 Available 3 Days 1012Yellow+ heatshrinkCopper silver plated4 - 6 mm²6-NoPartially insulated-15830054NoM61583005

0.12 €

1 Available 3 Days 1622Metal-Copper silver plated0.50 - 1.50 mm²1.56-Not insulated-15830060.5-M61583006

0.17 €

1 Available 3 Days 1416Metal-Copper silver plated1.50 - 2.50 mm²2.55-Not insulated-15830071.5-M51583007

0.32 €

1 Available 3 Days 1416Metal-Copper silver plated1.50 - 2.50 mm²2.512-Not insulated-15830081.5-M121583008

0.32 €

1 Available 3 Days 8-Metal-Copper silver plated10 mm² (max)106-Not insulated-1583009--M61583009

0.77 €

1 Available 3 Days 8-Metal-Copper silver plated10 mm² (max)1012-Not insulated-1583010--M121583010

1.33 €

1 Available 3 Days 4-Metal-Copper silver plated25 mm² (max)258-Not insulated-1583011--M81583011

1.33 €

1 Available 3 Days 2-Metal-Copper silver plated35 mm² (max)356-Not insulated-1583012--M61583012

2.05 €

1 Available 3 Days 0-Metal-Copper silver plated50 mm² (max)506-Not insulated-1583013--M61583013

1.85 €

1 Available 3 Days 0-Metal-Copper silver plated50 mm² (max)5010-Not insulated-1583014--M101583014

2.37 €

1 Available 3 Days -1-Metal-Copper silver plated70 mm² (max)706-Not insulated-1583015--M61583015

2.89 €

1 Available 3 Days -1-Metal-Copper silver plated70 mm² (max)7012-Not insulated-1583016--M121583016

5.01 €

1 Available 3 Days -2-Metal-Copper silver plated95 mm² (max)9516-Not insulated-1583017--M161583017

9.45 €

1 Available 3 Days -4-Metal-Copper silver plated150 mm² (max)15010-Not insulated-1583019--M101583019

0.09 €

1 Available 3 Days 1622Red-Tin plated0.50 - 1.50 mm²1.54.3NoPartially insulatedPVC15830640.5NoM41583064

0.13 €

1 Available 10 Days 1622Red-Tin plated0.50 - 1.50 mm²1.58.4NoPartially insulatedPVC15830650.5NoM81583065

0.09 €

1 Available 3 Days 1416Blue-Tin plated1.50 - 2.50 mm²2.53.70NoPartially insulatedPVC15830661.5NoM3.71583066

0.11 €

1 Available 3 Days 1416Blue-Tin plated1.50 - 2.50 mm²2.54.3NoPartially insulatedPVC15830671.5NoM41583067

0.17 €

1 Available 3 Days 1416Blue-Tin plated1.50 - 2.50 mm²2.56.5NoPartially insulatedPVC15830681.5NoM61583068

0.32 €

1 Available 3 Days 1416Blue-Tin plated1.50 - 2.50 mm²2.513NoPartially insulatedPVC15830691.5NoM121583069

0.17 €

1 Available 3 Days 1012Yellow-Tin plated4 - 6 mm²63.70NoPartially insulatedPVC15830704NoM3.71583070

0.17 €

1 Available 3 Days 1012Yellow-Tin plated4 - 6 mm²66.5NoPartially insulatedPVC15830714NoM61583071

0.11 €

1 Available 3 Days 1622Metal-Copper silver plated0.50 - 1.50 mm²1.55-Not insulated-15830930.5-M51583093

0.12 €

1 Available 3 Days 1416Metal-Copper silver plated1.50 - 2.50 mm²2.54-Not insulated-15830941.5-M41583094

0.24 €

1 Available 3 Days 1012Metal-Copper silver plated4 - 6 mm²66-Not insulated-15830954-M61583095

0.39 €

1 Available 3 Days 8-Metal-Copper silver plated10 mm² (max)108-Not insulated-1583096--M81583096

1.33 €

1 Available 3 Days 4-Metal-Copper silver plated25 mm² (max)2510-Not insulated-1583097--M101583097

1.33 €

1 Available 3 Days 2-Metal-Copper silver plated35 mm² (max)358-Not insulated-1583098--M81583098

3.40 €

1 Available 3 Days 0-Metal-Copper silver plated50 mm² (max)5016-Not insulated-1583099--M161583099

0.08 €

1 Available 3 Days 1622Red-Tin plated0.50 - 1.50 mm²1.53.2NoPartially insulatedPVC15831020.5NoM3.21583102

0.08 €

1 Available 3 Days 1622Red-Tin plated0.50 - 1.50 mm²1.53.70NoPartially insulatedPVC15831030.5NoM3.71583103

0.09 €

1 Available 3 Days 1622Red-Tin plated0.50 - 1.50 mm²1.55.3NoPartially insulatedPVC15831040.5NoM51583104

0.12 €

1 Available 3 Days 1622Red-Tin plated0.50 - 1.50 mm²1.56.5NoPartially insulatedPVC15831050.5NoM61583105

0.32 €

1 Available 3 Days 1622Red-Tin plated0.50 - 1.50 mm²1.513NoPartially insulatedPVC15831060.5NoM121583106

0.25 €

1 Available 3 Days 1012Yellow-Tin plated4 - 6 mm²68.4NoPartially insulatedPVC15831074NoM81583107

0.09 €

1 Available 3 Days 1622Metal-Copper silver plated0.50 - 1.50 mm²1.53-Not insulated-15831160.5-M31583116

Loading...

Basic information

Product type Ring terminal RoHS-compliant Yes

Tech Support