Receptacles (precision) (MP70D4)

Receptacles (precision) MP70D4
  • Volume Discount

Product Details:

Manufacturer part number: MP70D4

Brand: ECON CONNECT

Price: 0.44

Delivery time: 3 Days


Technical Data:

Case material: PPS

Manufacturer part #: MP70D4

Min. temperature: -55 °C

No. of rows: 2

Pin length (PCB): 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MP70D4

Part Number
MP70D4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Manufacturer part # Min. temperature
(°C)
No. of rows Pin length (PCB)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.44 €

1 Available 3 Days PPSMP70D4-552325.085.0810.004MP70D4

Loading...

  1. 1

Basic information

Colour Black Connection (components) Print Connector orientation Perpendicular (to the PCB)
Connector type Socket strip. straight Contact material Copper alloy Contact spacing(mm) 2.54
Contact surface Tin plated Industrial goods No Max. temperature(°C) +105
Nominal current(A) 3 Nominal voltage(V) 60 Pin diameter(mm) 0.60
Pin shape Circular Product type Receptacles (precision) RoHS-compliant Yes
Separable No

This page is Receptacles (precision), part number MP70D4.
You can find the detail information about specifications and dimensions on part number MP70D4.

Variation of this product

Part Number
MP70D10
MP70D20
MP70D40
MP70D8
MP70D80
MP70S10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Manufacturer part # Min. temperature
(°C)
No. of rows Pin length (PCB)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

1.33 €

1 Available 3 Days PPSMP70D10-552355.0810.0012.7010MP70D10

2.37 €

1 Available 3 Days PPSMP70D20-5523105.0810.0025.4020MP70D20

3.93 €

1 Available 3 Days PPSMP70D40-5523205.0810.0050.8040MP70D40

0.89 €

1 Available 3 Days PPSMP70D8-552345.0810.0010.168MP70D8

7.35 €

1 Available 3 Days PPSMP70D80-5523405.0810.00101.680MP70D80

1.33 €

1 Available 3 Days PPSMP70S10-5513102.5410.0025.4010MP70S10

Tech Support