Receptacles (standard) (BLG1X3)

Receptacles (standard) BLG1X3
  • Volume Discount

Product Details:

Manufacturer part number: BLG1X3

Brand: ECON CONNECT

Price: 0.08

Delivery time: 3 Days


Technical Data:

Case material: PBT. UL94V-0

Connector orientation: Perpendicular (to the PCB)

Connector type: Socket strip. straight

Contact resistance: -

Contact spacing: 2.54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BLG1X3

Part Number
BLG1X3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connector orientation Connector type Contact resistance Contact spacing
(mm)
Manufacturer part # Max. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Socket depth
(mm)
Total number of pins Type (manufacturer type)

0.08 €

1 Available 3 Days PBT. UL94V-0Perpendicular (to the PCB)Socket strip. straight-2.54BLG1X31053100010.643.1538.58.128.12-3BLG 1 X 3

Loading...

  1. 1

Basic information

Colour Black Connection (components) Print Contact material Copper alloy
Contact surface Gold plated Industrial goods No Min. temperature(°C) -40
Pin shape Rectangular Product type Receptacles (standard) RoHS-compliant Yes
Separable No

This page is Receptacles (standard), part number BLG1X3.
You can find the detail information about specifications and dimensions on part number BLG1X3.

Variation of this product

Part Number
BL4/1W8
BL40/1G8
BL5/1G8
BLG1X30
BLG1X31
BLG1X32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connector orientation Connector type Contact resistance Contact spacing
(mm)
Manufacturer part # Max. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Socket depth
(mm)
Total number of pins Type (manufacturer type)

0.23 €

1 Available 3 Days PBTParallel (to the PCB)Socket strip. right angle-2.54BL4/1W8+10515001-3.3045.8010.1610.20-4BL 4/1 W 8

0.75 €

1 Available 3 Days PBTPerpendicular (to the PCB)Socket strip. straight-2.54BL40/1G8+10515001-3402.5411.50102.1-40BL 40/1 G8

0.19 €

1 Available 3 Days PBTPerpendicular (to the PCB)Socket strip. straight-2.54BL5/1G8+10515001-352.5411.5013.2-5BL 5/1 G8

0.65 €

1 Available 3 Days PBT. UL94V-0Perpendicular (to the PCB)Socket strip. straight-2.54BLG1X301053100010.643.15308.576.776.7-30BLG 1 X 30

0.68 €

1 Available 3 Days PBT. UL94V-0Perpendicular (to the PCB)Socket strip. straight-2.54BLG1X311053100010.643.15318.579.2479.24-31BLG 1 X 31

0.71 €

1 Available 3 Days PBT. UL94V-0Perpendicular (to the PCB)Socket strip. straight-2.54BLG1X321053100010.643.15328.581.7881.78-32BLG 1X32

Tech Support