Socket Contact (BHCR)

Socket Contact BHCR
  • Volume Discount

Product Details:

Manufacturer part number: BHCR

Brand: ECON CONNECT

Price: 0.11

Delivery time: 3 Days


Technical Data:

AWG: 26 - 24

Contact surface: Gold plated

Cross section (max.): 0.20 mm²

Manufacturer part #: BHCR

Max. temperature: 105 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BHCR

Part Number
BHCR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Contact surface Cross section (max.)
(mm²)
Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Type (manufacturer type)

0.11 €

1 Available 3 Days 26 - 24Gold plated0.20BHCR1050.12-553-BHCR

Loading...

  1. 1

Basic information

Connection (components) Crimp Product type Socket contact

This page is Socket Contact, part number BHCR.
You can find the detail information about specifications and dimensions on part number BHCR.

Variation of this product

Part Number
CKA
CR20K
CRATX
CVK2
CVK3
FS05CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG Contact surface Cross section (max.)
(mm²)
Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Type (manufacturer type)

0.05 €

1 Available 3 Days 28 - 22Gold plated0.32CKA850.08-253250CKA

0.12 €

1 Available 3 Days 30 - 26Gold plated0.12CR20K850.05-252130CR20K

0.08 €

1 Available 3 Days 24 - 18Tin plated0.82CRATX850.20-259600CRATX

0.05 €

1 Available 3 Days 30 - 24Tin plated0.20CVK2850.05-251100CVK 2

0.17 €

1 Available 3 Days 22 - 18Tin plated0.82CVK3850.32-255250CVK 3

0.05 €

1 Available 3 Days 24 - 18Tin plated0.82FS05CR850.20-2510250FS05CR

Tech Support