D-SUB socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10120005
10120006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Number of pins Type (manufacturer type)

1.33 €

1 Available 3 Days 1012000591012 0005

1.85 €

1 Available 3 Days 10120006151012 0006

Loading...

  1. 1

Basic information

Connection (components) Solder bucket Connection angle(°) 180 Connector features + clearance hole
Connector type Socket. straight Contact material Brass Contact surface Gold plated
No. of rows 2 Product type D-SUB socket RoHS-compliant Yes
Temperature range(°C) -55 - +105

Tech Support