We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

D-SUB receptacles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10120041
10120263
10120265
10120287
10120289
10121008
10121010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Case type Connection (components) Connection Connector features Contact material Grid pitch
(mm)
Manufacturer part # Nominal current (details)
(A)
Number of pins Temperature range
(°C)
Type (manufacturer type) Type (misc.)

2.07 €

1 4 Days -Print (right-angle)-+ sleeveCopper alloy-10120041-9-55 - +10510120041-

3.59 €

1 Quote Stahlblech-verzinktSolderingSoldering-Cu-alloy (turned)7.21012026359-10120263Terminal strip

4.92 €

1 4 Days Stahlblech-verzinktSolderingSoldering-Cu-alloy (turned)7.210120265515|15-10120265Terminal strip

5.24 €

1 Quote Stahlblech-verzinktSolderingPCB-Cu-alloy (turned)9.410120287515-10120287-

5.65 €

1 4 Days Stahlblech-verzinktSolderingPCB-Cu-alloy (turned)9.410120289525-10120289-

1.87 €

1 4 Days -Print (right-angle)-+ sleeve|+ 7.2 mm gridCopper alloy-10121008-9-55 - +10510121008-

1.81 €

1 4 Days -Print (right-angle)-+ sleeve|+ 7.2 mm gridCopper alloy-10121010-15-55 - +10510121010-

Loading...

  1. 1

Basic information

Connection angle(°) 90 Connector type Socket. horizontal mount No. of rows 2
Product type D-SUB receptacles RoHS-compliant Yes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support