Connector receptacle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

162A18419X

Part Number
162A18419X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.39 €

1 Available 3 Days

Loading...

  1. 1

Basic information

AWG max. 22 AWG (min.) 22 Connection (components) Crimp
Contact material Brass Industrial goods No Manufacturer part # 162A18419X
Mating cycles (actuations) 50 Nominal current(A) 3 Product type Connector receptacle
Type (manufacturer type) 162A18419X

This page is Connector receptacle, part number 162A18419X.
You can find the detail information about specifications and dimensions on part number 162A18419X.

Tech Support