Split Wrapping Band【30 Pieces Per Package】

Split Wrapping Band
  • Volume Discount

Product Details:

Manufacturer part number: 1593712

Brand: TRU COMPONENTS

Price: 58.53

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593712

Part Number
1593712
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.53 €

30 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Bundle Ø (max.)(mm) 20 Bundle Ø range 20 mm (max) Cable trunking features Halogen-free
Colour Grey Manufacturer part # 1593712 Material Polyethylene (PE)
Product type Cable trunking RoHS-compliant Yes Type (manufacturer type) TC-CV200M203GN

This page is Split Wrapping Band, part number 1593712.
You can find the detail information about specifications and dimensions on part number 1593712.

Tech Support