Non-shrinking end cap【100 Pieces Per Package】 (1592769)

Non-shrinking end cap 1592769
  • Volume Discount

Product Details:

Manufacturer part number: 1592769

Brand: TRU COMPONENTS

Price: 4.45

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 1592769

Nominal diameter (pre-shrinkage): 5.70 mm

Product size (length): 10.0 mm

Type (manufacturer type): TC-EP-0510203


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1592769

Part Number
1592769
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Nominal diameter (pre-shrinkage)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 15927695.7010.0TC-EP-0510203

Loading...

  1. 1

Basic information

Adhesive (yes/no) No Colour Black Halogen-free No
Material PVC Max. temperature(°C) +80 Product type Non-shrinking end cap
RoHS-compliant Yes

This page is Non-shrinking end cap, part number 1592769.
You can find the detail information about specifications and dimensions on part number 1592769.

Variation of this product

Part Number
1592740
1592741
1592743
1592745
1592748
1592749
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Nominal diameter (pre-shrinkage)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

3.61 €

100 Pieces Per Package

1 pack Available 3 Days 159274048.0TC-EP-0408203

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 15927416.3012.0TC-EP-0612203

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 159274338.0TC-EP-0308203

4.13 €

100 Pieces Per Package

1 pack Available 3 Days 15927454.8012.0TC-EP-0412203

6.28 €

100 Pieces Per Package

1 pack Available 3 Days 15927485.7013.5TC-EP-0513203

3.12 €

100 Pieces Per Package

1 pack 3 Days 159274984.0TC-EP-0804203

Tech Support