Relay component (RV8H-S-AD12)

Relay component RV8H-S-AD12
  • Volume Discount

Product Details:

Manufacturer part number: RV8H-S-AD12

Brand: IDEC

Price: 19.16

Delivery time: 3 Days


Technical Data:

Dimension height: 93.4 mm

Connection (components): Spring-loaded terminal

Nominal voltage: 12 V DC

Type (manufacturer type): RV8H-S-AD12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RV8H-S-AD12

Part Number
RV8H-S-AD12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Connection (components) Nominal voltage
(V DC)
Type (manufacturer type)

19.16 €

1 Available 3 Days 93.4Spring-loaded terminal12RV8H-S-AD12

Loading...

  1. 1

Basic information

Dimension width(mm) 6.1 Contact type 1 change-over Contact material Gold-plated silver alloy
IP rating IP20 Product size (length)(mm) 74.2 Product type Relay component
Switching current (max.)(A) 6 Switching voltage (max.)(V DC) 30|250 Switching capacity (max.)(W) 180|1500

This page is Relay component, part number RV8H-S-AD12.
You can find the detail information about specifications and dimensions on part number RV8H-S-AD12.

Variation of this product

Part Number
RV8H-L-AD12
RV8H-L-AD220
RV8H-L-AD24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Connection (components) Nominal voltage
(V DC)
Type (manufacturer type)

20.23 €

1 Available 3 Days 88Screw terminals12RV8H-L-AD12

24.48 €

1 Available 3 Days 88Screw terminals230RV8H-L-AD220

22.35 €

1 Available 3 Days 88Screw terminals24RV8H-L-AD24

Tech Support