PANDUIT Cable Tie / Multi-Colour / Inside, Outside【1-1,000 Pieces Per Package】 (A6)

PANDUIT Cable Tie / Multi-Colour / Inside, Outside A6
  • Volume Discount

Product Details:

Manufacturer part number: A6

Brand: PANDUIT

Price: 0.36

Delivery time: 3 Days


Technical Data:

Overall Length: 100 mm

Width: 2.5 mm

Cable tie features: Detectable

Colour: Blue

Gearing: Inside


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A6

Part Number
A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width
(mm)
Cable tie features Colour Gearing Halogen-free Manufacturer part # Material Max. bundle diameter
(mm)
Minimum holding force
(N)
Type (manufacturer type) Cable marker features Fire protection properties Material (details) Product size (width)
(mm)
Product size (length)
(mm)
Type (misc.)

0.36 €

1 Available 3 Days 1002.5DetectableBlueInsideYesA6Polypropylene2267PLT1M-C186--Polypropylen. detactable---

Loading...

  1. 1

Basic information

Product type Cable tie

This page is PANDUIT Cable Tie / Multi-Colour / Inside, Outside, part number A6.
You can find the detail information about specifications and dimensions on part number A6.

Variation of this product

Part Number
A12
A12B
A6B
BSTC-127L
BSTC-152
BSTC-300
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Width
(mm)
Cable tie features Colour Gearing Halogen-free Manufacturer part # Material Max. bundle diameter
(mm)
Minimum holding force
(N)
Type (manufacturer type) Cable marker features Fire protection properties Material (details) Product size (width)
(mm)
Product size (length)
(mm)
Type (misc.)

19.16 €

100 Pieces Per Package

1 pack Available 50 Days 1002.5DetectableBlueInsideYesA12Polypropylene2280PLT1M-C86--Polypropylen. detactable---

0.91 €

1 Available 3 Days 2914.8DetectableBlueInsideYesA12BPolypropylene76133PLT3S-C186--Polypropylen. detactable---

0.67 €

1 Available 3 Days 1864.8DetectableBlueInsideYesA6BPolypropylene47133PLT2S-C186--Polypropylen. detactable---

3.11 €

1 Available 3 Days 1022.5Heat-resistantBlueInsideNoBSTC-127LEthylene tetrafluoroethylene (ETFE)2580PLT1M-C76-UL 94 V-2----

3.12 €

1 3 Days 68613Double headBlackInsideYesBSTC-152Acetal2031112DT8EH-Q0------

2.05 €

1 Available 3 Days 51112.7EyeletBlackInsideYesBSTC-300Polyamide 6.61301112PLT5EH-C0-UL94 V2.----

Tech Support