Mini Module Pin Connector (2,5 MSF 03)

Mini Module Pin Connector 2,5 MSF 03
  • Volume Discount

Product Details:

Manufacturer part number: 2,5 MSF 03

Brand: LUMBERG

Price: 0.44

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 2.5 MSF 03

Nominal current: 5 A

Number of pins: 3

Product size (length): 12.2 mm

Type (manufacturer type): 2.5 MSF 03


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2,5 MSF 03

Part Number
2,​5 MSF 03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Nominal current
(A)
Number of pins Product size (length)
(mm)
Type (manufacturer type)

0.44 €

1 Available 3 Days 2.5 MSF 035312.22.5 MSF 03

Loading...

  1. 1

Basic information

Case material PA 6.6 Colour Black Compatible with (details) Plugs 2.5 MBX empty casing 3114
Connection (components) Print Connection - Connector features 1x locking mechanism
Connector type Pin strip. straight Contact material CuZn Contact spacing(mm) 2.54
Contact surface Tin plated DIN standard DIN EN 60664 Material (details) PA 6.6. V0 in accordance with UL 94
Nominal current (details)(A) 5 Nominal voltage (details) 40 V/AC (Level of pollution: 3). 160 V/AC (Level of pollution: 2) Nominal voltage(V AC) 160
Product size (height)(mm) 22.5 Product size (width)(mm) 7.5 Product type Pin strip
Temperature range(°C) -40 - +120 Type (misc.) With locking latch

This page is Mini Module Pin Connector, part number 2,5 MSF 03.
You can find the detail information about specifications and dimensions on part number 2,5 MSF 03.

Variation of this product

Part Number
2,​5 MSF 02
2,​5 MSF 02 (3114)
2,​5 MSF 04
2,​5 MSF 05
2,​5 MSF 06
2,​5 MSF 08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Nominal current
(A)
Number of pins Product size (length)
(mm)
Type (manufacturer type)

0.41 €

1 Available 3 Days 2.5 MSF 02529.72.5 MSF 02

0.41 €

1 Available 3 Days 2.5 MSF 02 (3114)527.92.5 MSF 02 (3114)

0.48 €

1 Available 3 Days 2.5 MSF 045414.72.5 MSF 04

0.57 €

1 Available 3 Days 2.5 MSF 055517.22.5 MSF 05

0.59 €

1 Available 3 Days 2.5 MSF 065619.72.5 MSF 06

0.76 €

1 Available 3 Days 2.5 MSF 085824.72.5 MSF 08

Tech Support