Hand-held Casing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1553AABK
1553AAGY
1553ABK
1553BBK
1553BBKBAT
1553BBKBK
1553BBKBKBAT
1553BGY
1553BGYBAT
1553BRDBK
1553BRDBKBAT
1553BTBUBK
1553BTBUBKBAT
1553BYLBKBAT
1553CBK
1553CBKBAT
1553CGY
1553CGYBAT
1553DBK
1553DBKBAT
1553DBKBK
1553DBKBKBAT
1553DGY
1553DGYBAT
1553DRDBKBAT
1553DTBUBK
1553DTBUBKBAT
1553DYLBK
1553DYLBKBAT
1553TBK
1553TBKBAT
1553TGY
1553TGYBAT
1553TTBK
1553TTBKBAT
1553TTGY
1553TTGYBAT
1553WBBK
1553WBGY
1553WCBK
1553WCGY
1553WDBK
1553WDGY
1592ETCDBK
1592ETCDGY
1592ETSDBK
1592ETSDGY
1593DBK
1593DGY
1593DTBU
1593JBK
1593JTBU
1593KBK
1593KGY
1593KTBU
1593LBK
1593LGY
1593LTBU
1593NBK
1593NGY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour Compatible with (details) Height (min.)
(mm)
IP rating Material (details) Material Product size (length)
(mm)
Type Type (manufacturer type) Type (misc.)

7.77 €

1 Available 3 Days 5017-Black----Acrylonitrile butadiene styrene75-1553AABK-

7.77 €

1 Available 3 Days 5017-Grey-white (RAL 7035)----Acrylonitrile butadiene styrene75-1553AAGY-

9.63 €

1 Available 3 Days 6117-Black----Acrylonitrile butadiene styrene100-1553ABK-

10.73 €

1 Available 4 Days 7924-Black|Grey-white (RAL 7035)----Acrylonitrile butadiene styrene117-1553BBK-

15.71 €

1 Available 3 Days 7924with battery trayBlack|Grey-white (RAL 7035)----Acrylonitrile butadiene styrene117-1553BBKBAT-

10.71 €

1 Available 3 Days 7924-Black----Acrylonitrile butadiene styrene117-1553BBKBK-

16.04 €

1 Available 11 Days 7924with battery trayBlack----Acrylonitrile butadiene styrene117-1553BBKBKBAT-

10.73 €

1 Available 3 Days 7924-Grey-white (RAL 7035)----Acrylonitrile butadiene styrene117-1553BGY-

15.71 €

1 Available 11 Days 7924with battery trayGrey-white (RAL 7035)----Acrylonitrile butadiene styrene117-1553BGYBAT-

10.71 €

1 Available 4 Days 7924-Red----Acrylonitrile butadiene styrene117-1553BRDBK-

16.04 €

1 Available 3 Days 7924with battery trayRed----Acrylonitrile butadiene styrene117-1553BRDBKBAT-

10.71 €

1 Available 3 Days 7924-Blue----Acrylonitrile butadiene styrene1171553BTBUBK1553BTBUBKWithout battery compartment

16.04 €

1 Available 7 Days 7924with battery trayBlue----Acrylonitrile butadiene styrene1171553BTBUBKBAT1553BTBUBKBATWith battery compartment

16.04 €

1 Available 11 Days 7924with battery trayYellow----Acrylonitrile butadiene styrene117-1553BYLBKBAT-

11.84 €

1 Available 3 Days 7933-Black--IP40PolystyrenePolystyrene (EPS)117-1553CBK-

14.19 €

1 Available 3 Days 7933with battery trayBlack----Acrylonitrile butadiene styrene117-1553CBKBAT-

11.84 €

1 Available 3 Days 7933-Grey-white (RAL 7035)----Acrylonitrile butadiene styrene117-1553CGY-

14.19 €

1 Available 35 Days 7933with battery trayGrey-white (RAL 7035)----Acrylonitrile butadiene styrene117-1553CGYBAT-

11.88 €

1 Available 3 Days 8925-Black|Grey-white (RAL 7035)----Acrylonitrile butadiene styrene147-1553DBK-

17.36 €

1 Available 11 Days 8925with battery trayBlack|Grey-white (RAL 7035)----Acrylonitrile butadiene styrene147-1553DBKBAT-

12.25 €

1 Available 11 Days 8924-Black----Acrylonitrile butadiene styrene147-1553DBKBK-

17.65 €

1 Available 11 Days 8924with battery trayBlack----Acrylonitrile butadiene styrene147-1553DBKBKBAT-

11.88 €

1 Available 11 Days 8925-Grey-white (RAL 7035)----Acrylonitrile butadiene styrene147-1553DGY-

17.36 €

1 Available 11 Days 8925with battery trayGrey-white (RAL 7035)----Acrylonitrile butadiene styrene147-1553DGYBAT-

17.65 €

1 Available 3 Days 8924with battery trayRed----Acrylonitrile butadiene styrene147-1553DRDBKBAT-

12.25 €

1 Available 3 Days 8924-Blue----Acrylonitrile butadiene styrene1471553DTBUBK1553DTBUBKWithout battery compartment

17.65 €

1 Available 11 Days 8924with battery trayBlue----Acrylonitrile butadiene styrene1471553DTBUBKBAT1553DTBUBKBATWith battery compartment

12.25 €

1 Available 11 Days 8924-Yellow----Acrylonitrile butadiene styrene147-1553DYLBK-

17.65 €

1 Available 11 Days 8924with battery trayYellow----Acrylonitrile butadiene styrene147-1553DYLBKBAT-

29.99 €

1 Available 3 Days 10032-Black----Acrylonitrile butadiene styrene210-1553TBK-

36.04 €

1 Available 3 Days 10032with battery trayBlack----Acrylonitrile butadiene styrene210-1553TBKBATWith battery compartment (4 x AA)

29.99 €

1 Available 3 Days 10032-Grey----Acrylonitrile butadiene styrene210-1553TGY-

36.04 €

1 Available 3 Days 10032with battery trayGrey----Acrylonitrile butadiene styrene210-1553TGYBATWith battery compartment (4 x AA)

21.61 €

1 Available 3 Days 80165-Black--IP54-Acrylonitrile butadiene styrene28-1553TTBK-

26.17 €

1 Available 3 Days 80165with battery trayBlack--IP54-Acrylonitrile butadiene styrene28-1553TTBKBATWith battery compartment (2 x AA or 1 x 9 V)

21.61 €

1 Available 3 Days 80165-Grey--IP54-Acrylonitrile butadiene styrene28-1553TTGY-

26.17 €

1 Available 35 Days 80165with battery trayGrey--IP54-Acrylonitrile butadiene styrene28-1553TTGYBATWith battery compartment (2 x AA or 1 x 9 V)

22.00 €

1 Available 3 Days 7925-Black--IP65-Acrylonitrile butadiene styrene117-1553WBBK-

22.00 €

1 Available 11 Days 7925-Light grey--IP65-Acrylonitrile butadiene styrene117-1553WBGY-

22.80 €

1 Available 3 Days 7932-Black--IP65-Acrylonitrile butadiene styrene117-1553WCBK-

22.80 €

1 Available 11 Days 7932-Light grey--IP65-Acrylonitrile butadiene styrene117-1553WCGY-

23.68 €

1 Available 3 Days 8925-Black--IP65-Acrylonitrile butadiene styrene147-1553WDBK-

23.68 €

1 Available 3 Days 8925-Light grey--IP65-Acrylonitrile butadiene styrene147-1553WDGY-

19.93 €

1 Available 35 Days 13034-Black----Acrylonitrile butadiene styrene235-1592ETCDBK-

19.93 €

1 Available 11 Days 13034-Grey----Acrylonitrile butadiene styrene235-1592ETCDGY-

17.36 €

1 Available 11 Days 13034-Black----Acrylonitrile butadiene styrene235-1592ETSDBK-

16.43 €

1 Available 11 Days 13034-Grey----Acrylonitrile butadiene styrene235-1592ETSDGY-

6.65 €

1 Available 3 Days 3625with recess|with battery trayBlack---ABS PlasticAcrylonitrile butadiene styrene114-1593DBKWithout recesses/battery compartment

6.65 €

1 Available 11 Days 3625with recessGrey-white (RAL 7035)---ABS PlasticAcrylonitrile butadiene styrene114-1593DGYFront with recess. battery compartment provided

7.53 €

1 Available 11 Days 3625-Blue (transparent)---ABSAcrylonitrile butadiene styrene114-1593DTBUremovable side panels

3.95 €

1 Available 3 Days 6628with recessBlack---ABS PlasticAcrylonitrile butadiene styrene66-1593JBKGap front. with battery compartment

5.64 €

1 Available 11 Days 6628-Blue (transparent)---ABSAcrylonitrile butadiene styrene661593JTBU1593JTBU-

4.25 €

1 Available 3 Days 6628with recessBlack---ABS PlasticAcrylonitrile butadiene styrene66-1593KBKRecess front/rear side

4.25 €

1 Available 3 Days 6628with recessGrey-white (RAL 7035)---ABS PlasticAcrylonitrile butadiene styrene66-1593KGYFront with recess. battery compartment provided

5.79 €

1 Available 3 Days 6628-Blue (transparent)---ABSAcrylonitrile butadiene styrene661593KTBU1593KTBUremovable side panels

4.87 €

1 Available 3 Days 6628with recessBlack---ABS PlasticAcrylonitrile butadiene styrene92-1593LBKFront with recess. battery compartment provided

5.09 €

1 Available 3 Days 6628with recessGrey-white (RAL 7035)---ABS PlasticAcrylonitrile butadiene styrene92-1593LGYFront with recess. battery compartment provided

7.24 €

1 Available 3 Days 6628-Blue (transparent)---ABSAcrylonitrile butadiene styrene92-1593LTBUremovable side panels

5.13 €

1 Available 3 Days 7525with recessBlack---ABS PlasticAcrylonitrile butadiene styrene110-1593NBKFront with recess. battery compartment provided

5.49 €

1 Available 3 Days 7525with recessGrey-white (RAL 7035)---ABS PlasticAcrylonitrile butadiene styrene110-1593NGYFront with recess. battery compartment provided

Loading...

Basic information

Product type Hand-held casing RoHS-compliant Yes

Tech Support