Casing Cover (1451-22BK3)

Casing Cover 1451-22BK3
  • Volume Discount

Product Details:

Manufacturer part number: 1451-22BK3

Brand: HAMMOND MANUFACTURING

Price: 97.16

Delivery time: 11 Days


Technical Data:

Dimension width W: 203 mm

Dimension vertical H: 132 mm

Case features: perforated

Colour: Black

Material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1451-22BK3

Part Number
1451-22BK3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour Material Product size (length)
(mm)
Type (manufacturer type)

97.16 €

1 Available 11 Days 203132perforatedBlackSteel3051451-22BK3

Loading...

  1. 1

Basic information

Product type Casing cover RoHS-compliant Yes

This page is Casing Cover, part number 1451-22BK3.
You can find the detail information about specifications and dimensions on part number 1451-22BK3.

Variation of this product

Part Number
1451-10BK3
1451-14
1451-14BK3
1451-26
1451-29
1451-29BK3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour Material Product size (length)
(mm)
Type (manufacturer type)

67.57 €

1 Available 11 Days 102132perforatedBlackSteel2031451-10BK3

64.63 €

1 Available 11 Days 127132perforatedGreySteel2281451-14

65.21 €

1 Available 11 Days 127132perforatedBlackSteel2281451-14BK3

101.32 €

1 Available 11 Days 203132perforatedGreySteel4061451-26

99.51 €

1 Available 11 Days 305132perforatedGreySteel2541451-29

100.15 €

1 Available 11 Days 305132perforatedBlackSteel2541451-29BK3

Tech Support