Casing Top (1431-6)

Casing Top 1431-6
  • Volume Discount

Product Details:

Manufacturer part number: 1431-6

Brand: HAMMOND MANUFACTURING

Price: 7.33

Delivery time: 11 Days


Technical Data:

Dimension width W: 76 mm

Colour: Grey

Product size (length): 92 mm

Type (manufacturer type): 1431-6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1431-6

Part Number
1431-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Colour Product size (length)
(mm)
Type (manufacturer type)

7.33 €

1 Available 11 Days 76Grey921431-6

Loading...

  1. 1

Basic information

Dimension vertical H(mm) 1 Material Steel Product type Casing top
RoHS-compliant Yes

This page is Casing Top, part number 1431-6.
You can find the detail information about specifications and dimensions on part number 1431-6.

Variation of this product

Part Number
1431-12BK3
1431-14
1431-14BK3
1431-6BK3
1431-8
1431-8BK3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Colour Product size (length)
(mm)
Type (manufacturer type)

9.21 €

1 Available 11 Days 76Black1681431-12BK3

10.92 €

1 Available 11 Days 76Grey2191431-14

10.92 €

1 Available 11 Days 76Black2191431-14BK3

7.33 €

1 Available 11 Days 76Black921431-6BK3

8.24 €

1 Available 11 Days 76Grey1431431-8

8.24 €

1 Available 11 Days 76Black1431431-8BK3

Tech Support